Siemens VAI offers a wide range of specialized equipment for the measurement and improvement of metals. With proven success over many years, Siemens VAI provides technological equipment which can be adapted for the differing applications within the metals industry.
Siemens VAI’s innovative technology allows customers to improve the quality of their end products, hence increasing production and profit. With relatively short pay back, the initial investment is often returned within a matter of months.
The measurement and instrumentation products within the SIROLLCIS family is varied and covers a wide variety of applications including aluminum, steel, stainless steel, wire, rod and bar.
| SIROLLCIS Air Bearing Shapemeter | Shape measurement for aluminium |
| SIROLLCIS Heavy Duty Shapemeter | Effective flatness measurement for aluminium and steel cold rolling mills |
| SIROLLCIS SIFLAT | Shape measurement for steel |
| SIROLLCIS ISV Sprays | Coolant and hot edge spray systems |
| SIROLLCIS Edgewipe | Effective control of Edge Strip dryness |
| Schneider® Coolant Filtration | Coolant filtration for mineral oils and emulsions |
| SIROLLCIS Allegheny Tanks | Polypropylene tanks for process lines and safe chemical containment |
| SIROLLCIS Fara Oiler Systems | Automated application of oil lubrication accurately and effectively |
| SIROLLCIS Orbis+ | Fully rotating, non contact system for profile measurement of wire, rod, bar and re-bar |
| ProScan | Gauging System for the on-line, dimensional measurement of hot rolled, complex profile products providing key dimensional, shape and surface data |
| SIROLLCIS PL SIAS | Automated Surface Inspection Systems |
| SIROLLCIS Width Gauge | Continual, reliable and effective width measurement of hot steel |
| SIROLLCIS Flatness Gauge | Accurately maps the changing shape of the strip as it passes through the camera’s field of view |
| SIROLLCIS Camber Gauge | Camber Gauge provides quantified feedback required to dramatically reduce camber |
| SIROLLCIS Crop Optim | Minimizes the amount of wasted material by typically 0.3% to 0.4% of the annual rolled tonnage |
| SIROLLCIS Faplac® | Fully Automatic Pickle Liquor Analysis and Control |