| 1 | Casting Floor |
| SIMETALCIS LiquiRob – Carries out numerous tasks on the caster platform and in other areas of a steel mill where liquid metal is manipulated allowing operators to monitor activities from the safety of the control room |
|
| 2 | Machine Head |
| SIMETALCIS LevCon – Automatic mold-level-control system with "autostart" casting functions |
|
| SIMETALCIS Mold Expert – On-line automatic
sticker detection, strand-shell friction monitoring and
mold level monitoring |
|
| SIMETALCIS Smart Mold & SIMETALCIS DynaWidth – Specially
designed cassette-type mold and an online mold-width
adjustment system for flexible and fast slab-width
changes |
|
| SIMETALCIS DynaFlex – A hydraulic oscillator for the online and flexible adjustment of the mold-oscillation parameters for an improved strand-surface quality |
|
| 3 | Strand Guide |
| SIMETALCIS Smart Segment & SIMETALCIS DynaGap Soft Reduction®
– A specially designed strand-guide segment with a fully
automatic roll-gap control system allowing online
slab-thickness changes and to minimize centerline
segregation for improved internal strand quality
(dynamic soft reduction) |
|
| SIMETALCIS 3D Sprays – Optimum and uniform
cooling of variable slab widths achieved through the
raising or lowering of the nozzle arrangement above the
strand surface resulting in a considerable reduction in
the frequency and severity of corner cracks |
|
| Star Roller Family – Intermediately
supported and interchangeable roller types featuring
minimum bending, narrow bearing-block widths and
superior load distribution for optimum strand support –
available also in dry-type design for special casting
requirements |
|
| SIMETALCIS Dynacs – Secondary-cooling model
capable of calculating the strand-temperature profile at
any position along the strand for the optimum adjustment
of the secondary-cooling setpoints and the determination
of the point of final strand solidification |
|
| SIMETALCIS DynaJet – Air-mist nozzles with
optimized spray pattern and long nozzle tube for reduced
segment piping |
|
| 4 | Automation |
| SIMETALCIS CC Control – State-of-the-art
continuous casting automation for highest plant
performance and product quality |
|
| SIMETALCIS CC Optimization – Benefit from our
automation experience to optimize your caster production |
|
| SIMETALCIS VAIQ – Online quality tracking and -control contributing to the continuous improvement of product quality and increased metallurgical know-how |
Siemens Metals Technologies
Continuous Casting