Fire fighting pump station
Climatic conditions determine the working atmosphere inside the plant. Building services are adapted to the specific conditions and future applications right from the early stage of plant design. We provide heating systems with heating capacities of up to 2 MW; air conditioning systems with air flows of up to 200,000 m3/h; chiller systems with cooling capacities of up to 2 MW.
Our specialists place great importance on the protection of human life and the safeguarding of equipment. We ensure that safety concepts are adapted to specific conditions in industrial plants. Customized fire alarm, extinguishing or smoke ventilation systems ensure that fires are detected and extinguished at the earliest possible point in time. Our fire detection and alarm networks operate with up to 10,000 addresses.
Siemens Metals Technologies
Balance of Plant