siemens.com
Industry Sector Deutsch
Home | Topics | Products, Solutions & Services | News Center | References | Environmental Care | Support | About Us
Site Map | Contact Us
Product Families
Metals - SIMETAL CI S
Metals - SIROLL CI S
Mining - SIMINE CI S
Paper - SIPAPER CI S
Commercial Ships -
SISHIP CI S
Navy - SINAVY CI S
Water - SIWA CI S
Cross Industry Services
SIMAIN Service
Industry Montage Services
Components
Products
TIA+TIP
Industrial Solutions
Industrial Plants/ Engineering
IT / MES Solutions
Lifecycle Services


 

SINAVYCIS SUB   
Submarines powered by Siemens

The complete portfolio for submarines as part of our Completely Integrated Solutions – consisting of specially tailored, extensively preconfigured products, solutions and life cycle services.
 
The challenge
Budgets for new investments and running costs are being continuously slashed. At the same time, submarines’ tactical abilities and technical equipment are expected to perform at higher level than ever before. The crew always has to keep pace with the changing roles in the wide range of deployments. Permanent readiness, availability and stability are the most important demands on the boats and all combined with low signatures to avoid detection.

Our solution
SINAVYCIS SUB addresses the complex technological interactions between the parts of a submarine; especially all on-board electrotechnical systems. This includes aspects such as improving the drive systems performance and efficiency, minimizing signatures, as well as increasing the reliability of the system as a whole. An other aspect is the efficient generation of power based on SINAVYCIS PEM FUEL CELL that converts hydrogen and oxygen directly into electrical energy, as well as its effective and safe distribution. On board a submarine a fast flow of information and a solid foundation for quick decision-making is vital for smooth processes. Therefore further key aspects are increased operational reliability and safety. This is realized with the help of user-friendly, intelligent monitoring and control solutions for all on-board systems. Add to this realistic, boat automation-specific training systems and our solutions for effective maintenance, repairs, spare parts supply or complete modernization, worldwide, and your submarines always operate reliable.

Good reasons for SINAVYCIS SUB
  • Optimal compatibility from individual components to complete solutions
  • Fast commissioning and sustained performance through proven components
  • Reliable operation and efficient service thanks to standard core solutions
  • Service concepts offer permanent availability with minimum costs

Why Completely Integrated Solutions from Siemens deliver more:
As a complete portfolio, SINAVYCIS SUB links the horizontal, vertical and life cycle dimensions of submarines, thereby addressing the three most crucial factors that affect the reliability of a submarine: Horizontally, the solution is designed to optimize stability and availability of your boat during the operational phase by combining proven solutions for the electrical engineering and automation with technology-specific solutions. Examples for this are our solutions for the drive systems – SINAVYCIS Permasyn - that offer maximum reliability, high degrees of efficiency, as well as low signatures. Vertically, boat-specific IT solutions enable effective interaction of all processes, and optimally prepare all relevant data so it can be used as a solid foundation for secure and reliable operational integrity. This covers, for instance, increased operational safety, achieved by the central control of all subsystems, using a single overall concept. Throughout the life of the boat, SINAVYCIS SUB creates long-term competitive strength through service that seeks not only to optimize components but to keep your boat and its systems and solutions operate at optimal level. Optimized interfaces throughout all systems, together with solutions designed to smoothly accommodate future technical developments, help to safeguard the investments while significantly reducing life cycle costs.

 
 
 
More Information
Product Sheet
 
Contact
Sales Contact
 
Products
SINAVYCIS DC PROP
> Submarines

DC Propeller Motors
SINAVYCIS EMCS
> Submarines

Automation for Submarines
SINAVYCIS OBTS/LBTS
> Naval Vessels

On Bord / Land based Training
SINAVYCIS PEM Fuel Cell
> Submarines

Fuel Cell for Submarines
SINAVYCIS Permasyn
> Submarines

Submarine Propulsion Motors
SINAVYCIS SG DC
> Submarines

DC Switchgears
SINAVYCIS LCM
> Naval Vessels

Life Cycle Management

 

Back

© Siemens AG 2002-2009 - Corporate Information | Privacy Policy | Terms of Use | Digital ID