|
|
 |
 |
 |
| |
Open ShopFloor IT (OSF IT) Collection, analysis and processing of all production-related data |
| | Open ShopFloor IT is an optimally harmonized system of components for the collection, analysis and communication of machine, production, quality and working time data – data vital for the success of your company. An intelligent function correlates this data and makes it accessible to all decision makers throughout the entire company via MES / ERP. | | |
 More transparency, more quality | The challenge Process optimization can only be effective in the long run if reliable data from all production areas and corporate levels is continuously available. The data can then be used for making the right decisions and as a means of gauging the success of every decision. |
| Open Shop Floor IT (OSF IT) acts as a direct link between the ERP level and the production process, allowing systematic use of all available data. This is accessible via a central control, data collection and analysis platform in the MES system.
OSF IT is made up of scalable software packages with coordinated functions that can be used individually or in combination:
OSF IT Plant Data Acquisition (OSF IT.PDA)
Reduce production times, increase delivery punctuality.
All order confirmations (quantities, activities and consumption
figures) are centrally gathered and are made available to the management level.
OSF IT Machine Data Acquisition (OSF IT.MDA)
Optimize machine utilization, more transparency, more quality.
Collecting and processing all machine data. This allows systematic plant monitoring and individualized evaluations and analyses and drawing up of OEE indicators for overall plant efficiency.
OSF IT Part Monitoring and Tracking (OSF IT.PMT)
From the part to the finished product or vice versa, more transparency, more quality and full transparency over the entire process.
In conjunction with quality assurance the quality data itself is more meaningful, so you get Information about the complete production process and you can in case of recall actions identify every batch quickly and with absolute certainty.
Personnel time recording, time management and access control (OSF IT.TMA)
Everything safely under control.
Work times can be recorded and processed automatically and access to defined zones can be permitted or prohibited. From ID card to biometric data, the system can be adapted to all security requirements. |
| Good reasons for Open ShopFloor IT (OSF IT)
| - Full process transparency through central collection, analysis and communication of process data and production-relevant information
| - Fewer unscheduled plant downtimes, optimized machine run times thanks to systematic machine data management
| - Continuous improvement of processes through automatic production data management as a basis for reducing throughput times and material inventories
| - Assured and documented quality through tracking and tracing
| - More security, lower costs thanks to intelligent linking of data
| up  |
|
|
 |
 |
 |
|
|