|
|
 |
 |
 |
| |
SIROLLCIS ALU Efficient rolling of aluminium alloys |
| | A complete plant module as part of our Completely Integrated Solutions, consisting of extensively preconfigured products, solutions and life cycle services specifically tailored for rolling of aluminum. |
 Alu Cold Mill | The challenge When aluminum is processed, the particular physical properties of the rolling stock must be taken into account, and even integrated throughout the entire process chain. This requires the implementation of profound technology-specific knowledge in practical solutions. These solutions must naturally be based on proven standards to ensure reliable functioning from the very start and investment security in the long term. |
| SIROLLCIS ALU addresses the complex technological correlations of hot-rolling and cold-rolling of aluminium strip and foil. This includes, for example, optimizing thickness, profile and flatness using process models, controllers and neural networks, from the rolling temperature to the material flow model. In this way, the strip geometry can be improved right from the beginning of the strip, scrap can be minimized and production can be arranged more flexibly. Our drive solutions have proven themselves in more than 500 mill applications worldwide and provide the right “drive”.
Plant Product Variants SIROLLCIS ALU:
- HSMA (Hot Strip Mill Aluminium)
- CMA (Cold Strip Mill Aluminium)
- FOM (Foil Mill) |
| Good reasons for SIROLLCIS ALU
| - Greater performance due to dynamic AC drives
| - Accurate mill presetting through process models and neural networks
| - Lower training costs thanks to intuitive operating concepts
| - Lower life-cycle costs through intelligent service concepts
| - Greater investment security with the market leader
| Why Completely Integrated Solutions from Siemens deliver more:
| | As a complete solution, SIROLLCIS ALU links the horizontal, vertical and life cycle dimensions of rolling mills for aluminum, thereby addressing the three most crucial factors that affect plant performance:
Horizontally, the solution is designed to generate improvements throughout the entire value-added process by combining proven solutions for the power supply, drives, mechanical equipment and automation with technology-specific solutions. An example is our main drives, which have proven themselves in more than 500 mill applications for steel and NF metals worldwide; another is our physical process models for optimum thickness, profile and flatness – solutions that in many cases have been and will be developed together with operators.
Vertically, plant-specific IT solutions enable direct intervention in the process, and optimally prepare all relevant data so it can be used as a solid foundation for making decisions on every level of the company. This includes, for example, flexible production planning and exact mill configuration.
Throughout the life of the plant, SIROLLCIS ALU creates long-term competitive strength through life cycle services that seek not only to optimize components but to genuinely improve the quality of the product, process and production.
Optimized interfaces throughout all systems, together with solutions designed to smoothly accommodate future technical developments, help to safeguard your investments while significantly reducing life cycle costs. |
|
|
 |
 |
 |
|
|