SIWACIS PUMP The complete electrotechnical solution for pumping stations |
|
| SIWACISPUMP is a scalable solution package to optimize planned or existing pumping stations in drinking water, irrigation and wastewater networks. The package includes leading automation, power engineering, drive engineering and technological solutions for the optimizing processes in pumping stations. Thereby, power consumption is reduced (up to 10%), while the availability and service life are increasing. |
 . | The challenge Operators of drinking water, irrigation and wastewater networks are often faced with the task of providing a high security degree of supply and disposal while ensuring low investment and operating costs. One way to increase their room for maneuver is to reduce operating costs – e.g. by utilizing the existing plants at an operating point, that enables an optimal balance between performance, power consumption and westage. Another way is the intelligent dimensioning of new plants or a step-by-step modernization of existing plant components, without waiving to the security of supply and disposal. |
|
- Comprehensive consulting services, optimal system design and plant engineering, installation, commissioning, maintenance, remote diagnostics and tailor-made financing offers
- A scalable, customized solution package that includes instrumentation, automation, power engineering and drive engineering, along with the associated services over the entire life cycle of the system
- Utilization of the world’s leading automation, power and drive systems (including PCS7 based on TIA) with standardized interfaces, even to external systems
- Applications specifically developed for the water industry (such as SIWACISPLAN BEP) for the optimal operation of your pumping station
|
|
Good reasons for SIWACIS PUMP
|
- Reduced investment costs resulting from an optimized plant design
|
- Optimized power consumption on the part of the pumps thanks to SIWACIS PLAN BEP
|
- High operational reliability and investment security by the use of ideally matched, standardized and open interfaces to all plant components
|
- Extended life cycle of pumps thanks to an optimal operating point
|
- Consistently lower life-cycle costs due to the high quality of all components
|
Why Completely Integrated Solutions from Siemens deliver more:
|
| Energy consumption, wear and pump dimensioning are key cost factors in the supply and transportation of water. SIWACIS PUMP provides the optimal economic foundation for this process. Using advanced instrumentation and automation components, SIWACIS PUMP also supplies all the data necessary for a higher-level control system. And with the associated services, SIWACIS PUMP supports operators over the entire life cycle of the system. |