SIWACIS PLAN BEP Minimum Operating Costs Thanks to Optimized Pump Control |
|
| Software tool that calculates the Best Efficiency Point of pump stations by choosing the best pump combination |
 Pumps in a Pumping Station | The challenge Increasing the efficiency of water transport through modification of the main cost factor energy consumption |
|
| SIWACIS PLAN BEP is a stand-alone module, which initially optimizes the pump stations individually. It distributes the discharge flow across the individual pumps, using a specified delivery head, achieving the maximal degree of efficiency. Consequently, the application determines which pump station has to generate which delivery head. The result is displayed in form of a switch recommendation in graphical form. In combination with the management system SIWACIS PLAN OPTIM, SIWACIS PLAN BEP can additionally optimize the tank management. |
|
Good reasons for SIWACIS PLAN BEP
|
- Optimization of the pumps´ power consumption
|
- High operating reliability thanks to automated calculation of the optimum operating conditions
|
- Increased pump lifetime through optimized operation conditions
|
- Pump set selection support
|
- Supplementation with additional SIWACIS PLAN modules allows further optimization potentials
|