siemens.com
Industry Sector English
Home | Themenfelder | Produkte, Lösungen & Services | News Center | Referenzen | Environmental Care | Support | Über uns
Sitemap | Kontakt
Produkt Familien
Metals - SIMETAL CI S
Metals - SIROLL CI S
Mining - SIMINE CI S
Paper - SIPAPER CI S
Commercial Ships -
SISHIP CI S
Navy - SINAVY CI S
Water - SIWA CI S
Cross Industry Services
SIMAIN Service
Industry Montage Services
Komponenten
Produkte
TIA+TIP
Industry Solutions
Industrial Plants/ Engineering
IT / MES Solutions
Lifecycle Services


 

SISHIPCIS PAX   
Increased efficiency for passenger ships

The complete portfolio for passenger ships as part of our Completely Integrated Solutions – consisting of specially tailored, extensively preconfigured products, solutions and life cycle services.
 
The challenge
Competitive pressure in the passenger shipping sector is increasing all the time. It is vital to focus on an overall reduction of operating costs and an increase in passenger comfort. Other important requirements include solutions for intelligent networking or comprehensive automation and control systems. At the same time, a high degree of investment protection must also be guaranteed, including for conversion, modernization or expansion projects. Last but not least, ship owners have to comply with stringent environmental guidelines and meet safety standards.

Our solution
SISHIPCIS PAX addresses the complex technological interactions within passenger ships. This includes aspects such as improving drive system efficiency under all operating conditions or substantial energy and fuel savings thanks to the economical and environment-friendly recovery, distribution and use of power. Since huge amounts of data and information are generated on modern vessels today, other key aspects of the solution package are increased transparency and safety with the help of our comprehensive networked IT; add to this intelligent automation and control systems as well as a global service network, and great enhancements in performance will be achieved. All used components are highly standardized and comply with all international guidelines and standards issued by classification companies.

Good reasons for SISHIPCIS PAX
  • Improve drive system efficiency under all operating conditions.
  • Substantial energy and fuel savings through intelligent recovery, distribution and use of power
  • IT and automation concepts for increased transparency, safety and consistency
  • Protection of your investment by using highly standardized components
  • Custom-tailored service and support – worldwide.

Why Completely Integrated Solutions from Siemens deliver more:
As a complete portfolio, SISHIPCIS PAX links the horizontal, vertical and life cycle dimensions within passenger ships, thereby addressing the three most crucial factors that affect the reliability of a cruise liner: Horizontally, the solution is designed to generate reliability, availability and competitiveness of your ship during the operational phase by combining proven solutions for the electrical engineering and automation with technology-specific solutions. Examples for this are the higher degree of efficiency, as well as the excellent maneuverability offered by our SSP drive. Vertically, ship-specific IT solutions enable effective interaction of all processes, and optimally prepare all relevant data so it can be used as a solid foundation for secure and reliable operational integrity. This covers, for instance, our integrated network solution, guaranteeing operational safety of critical and non-critical on-board functions. Throughout the life of the ship, SISHIPCIS PAX creates long-term competitive strength through service that seeks not only to optimize components but to keep your ship and its systems and solutions operate at optimal level. Optimized interfaces throughout all systems, together with solutions designed to smoothly accommodate future technical developments, help to safeguard your investments while significantly reducing life cycle costs.

 
 
 
More Information
Product Sheet
 
Contact
Sales Contact
 
Products
SISHIPCIS IMAC
Full Size Automation System
SISHIPCIS SINET
Service Integrated Network
SINAVYCIS POWER MV
> Surface Vessels

Medium Voltage Power Gen & Dis
SISHIPCIS DRIVE MV
Medium Voltage Propulsion
SISHIPCIS DRIVE LV
Low Voltage Propulsion
SISHIPCIS SSP
Podded Drive

 

Back

© Siemens AG 2002-2009  -  Impressum | Datenschutz | Nutzungsbedingungen | Digital ID