siemens.com
Industry Sector English
Home | Themenfelder | Produkte, Lösungen & Services | News Center | Referenzen | Environmental Care | Support | Über uns
Sitemap | Kontakt
Produkt Familien
Metals - SIMETAL CI S
Metals - SIROLL CI S
Mining - SIMINE CI S
Paper - SIPAPER CI S
Commercial Ships -
SISHIP CI S
Navy - SINAVY CI S
Water - SIWA CI S
Cross Industry Services
SIMAIN Service
Industry Montage Services
Komponenten
Produkte
TIA+TIP
Industry Solutions
Industrial Plants/ Engineering
IT / MES Solutions
Lifecycle Services


 

SISHIPCIS DRIVE MV   
State-of-the-art propulsion with diesel-electric drive systems for ships

Siemens offers two medium-voltage propulsion systems (up to 24 kV) covering a wide power range from 2 MW upwards: Current-source converters with synchronous machines (LCI - Load Commutated Inverter) and voltage-source converters with induction or synchronous machines (PWM - Pulse Width Modulation).
 

Electrical Propulsion Motor
The challenge
Diesel-electric propulsion systems have proven their superiority to conventional diesel-mechanical propulsion systems in almost all areas both technically and in operation. Extremely quiet and low in vibration, they are also excellently suited for use on board passenger and cruise vessels.

Our solution
Being able to design medium-voltage propulsion systems with both LCI and PWM converters, we always propose the best overall solution to our customers taking into account propulsion as well as power generation and distribution. The SISHIPCIS DRIVE MV converters have been designed for maximum reliability and minimum space requirements. The propulsion systems feature outstanding response characteristics, from zero to maximum propeller speed. Flexible and versatile, they can be optimally customized to meet the widest range of demands.

Good reasons for SISHIPCIS DRIVE MV
  • Highest efficiency at all speeds
  • Flexible and needs-oriented utilization of the diesel generators
  • Redundant design ensuring outstanding availability of the drive system
  • Longer service intervals reducing maintenance costs and downtimes
  • Reduced pollution emission of the diesel engines through operation at optimum speed and load

 
 
 
More Information
Product Sheet
Internet Portal
 
Contact
Sales Contact

 

Back

© Siemens AG 2002-2009  -  Impressum | Datenschutz | Nutzungsbedingungen | Digital ID