SISHIPCIS SINET Flexible and expandable custom communications |
|
| The SISHIPCIS SINET fiber optic cable network integrates on-board safety and information systems, significantly reducing cabling costs. |
The challenge Cruise ships today have much more complex communications needs than ever before, including Intranet/Internet access, e-mail, and web-based information systems. What’s required is a single flexible and expandable network that brings it all together and simplifies the communications infrastructure. |
|
| The standardized components of SISHIPCIS SINET can be adapted to a ship’s individual needs. As a result, it’s easy to choose the right type and size of network for a particular vessel. Standardization also means that later expansions or migrations of the system can be performed without difficulty. The SISHIPCIS SINET is typically installed during construction, allowing the system to be adapted to meet very specific needs. The network’s great flexibility means it can be configured in a variety of ways without the extra expenses a custom network usually involves. |
|
Good reasons for SISHIPCIS SINET
|
- Higher level of availability and operational safety
|
- Cost reduction through minimized installation, maintenance and cabling expenditures
|
- Simplified network management through integration of all services into one large, standardized network
|
- Investment and future-proof through simple expansion and integration of new services
|
- Flexibly adaptable to new situations
|