SINAVYCIS EMCS > Submarines A unified approach to controlling multiple tasks |
|
| SINAVYCIS EMCS, the Engineering, Monitoring and Control System for submarines,
relies on a standardized, comprehensive concept for the operation and control of all subsystems from a single central console.
|
 . | The challenge Submarines are extremely complex systems, requiring continuous control and monitoring of a variety of subsystems, such as trim, regulation, pressure and ventilation systems. Having a single central control system simplifies operation and best supports the operator. |
|
| The proven SINAVYCIS EMCS automation solution combines a wide range of submarine subsystems into a unified whole, controlled from one console. The SINAVYCIS EMCS offers a variety of expansion possibilities, including central battery monitoring, cruise-range calculation and central pier monitoring. Training is available as well, using SINAVYCIS OBTS/LBTS (On Board/Land Based Training System). In addition, it’s easy to customize the SINAVYCIS EMCS to meet the specific needs of a particular submarine.
|
|
Good reasons for SINAVYCIS EMCS > Submarines
|
|
- Supporting the crew by fulfilling routine tasks
|
- End-to-end automation solutions from a single source; all components are seamlessly integrated from engineering to system start-up and optimized for economical updates and upgrades with SINAVYCIS LCM (Life Cycle Management)
|
- Uniform, comprehensive concept for easier operation, processing, monitoring and display of processes
|
- Comprehensive, worldwide after-sales service support for the entire life span
|