siemens.com
Industry Sector English
Home | Themenfelder | Produkte, Lösungen & Services | News Center | Referenzen | Environmental Care | Support | Über uns
Sitemap | Kontakt
Produkt Familien
Metals - SIMETAL CI S
Metals - SIROLL CI S
Mining - SIMINE CI S
Paper - SIPAPER CI S
Commercial Ships -
SISHIP CI S
Navy - SINAVY CI S
Water - SIWA CI S
Cross Industry Services
SIMAIN Service
Industry Montage Services
Komponenten
Produkte
TIA+TIP
Industry Solutions
Industrial Plants/ Engineering
IT / MES Solutions
Lifecycle Services


 

SIMINECIS Pump   
Solutions and drives for pumps

SIMINECIS PUMP GD enhances concentrator productivity significantly, while eliminating the reducer gear between motor and pump and all corresponding maintenance. For added value, the system operates the cyclone pumps with variable speed to adjust their energy consumption to the optimized flow of pulp.
 
The challenge
Rising costs of the use of conventional, geared drive systems e.g. in concentrator plants, because of mechanical wear, maintenance efforts, and consumption of lubricants and energy.

Our solution
The drive concept eliminates all gears between the motor and the pump. Because the drive operates at variable speed, it supports adjustment of pulp flow to the process changes – yielding energy savings of up to 30%. The range of applications leads from 300 kW to 1,000 kW with low voltage supply and from 1,000 kW to 3,000 kW with medium voltage supply. Special sizes up to 10 MW are possible.

Good reasons for SIMINECIS Pump
  • Energy savings of up to 30%
  • Lower operational cost over the entire life cycle
  • Higher availability of the cyclone pump

 
 
 
More Information
Product Sheet
Internet Portal
 
Contact
Sales Contact

 

Back

© Siemens AG 2002-2009  -  Impressum | Datenschutz | Nutzungsbedingungen | Digital ID