SIMINECIS Mill Higher productivity, lower costs, better performance |
|
| Featuring the lowest energy consumption of any
variable speed drive available, SIMINECIS MILL GD consistently demonstrates the outstanding reliability needed to reduce mill downtime to an absolute minimum. And because the innovative, SIMINECIS MILL GD drive system is literally wrapped around and bolted to the mill, it eliminates the problems associated with girth gears. |
The challenge Economical disadvantages of conventional, geared drives in terms of availability, reliability and operating costs – e.g. maintenance or consumption of energy and lubricants. Even more because the diameter of grinding mills is growing year by year. |
|
| The drive concept eliminates all mechanical parts between motor and mill. Fed with variable frequency from a fuseless shortcircuit proof cycloconverter, SIMINECIS MILL GD features the highest operating efficiency of any variable speed drive available – leading to reduced mill downtimes and substantial energy savings. |
|
Good reasons for SIMINECIS Mill
|
- Girth gear, pinion or air clutch are no longer required
|
- Controlled acceleration, deceleration and stopping of mill
|
- Precise and fast positioning in inching and creeping mode
|
- Higher energy efficiency over the entire life cycle
|
- Reduced liner and ball consumption due to variable speed; no lubricants consumption and no energy losses by gear and pinion
|