siemens.com
Industry Sector English
Home | Themenfelder | Produkte, Lösungen & Services | News Center | Referenzen | Environmental Care | Support | Über uns
Sitemap | Kontakt
Produkt Familien
Metals - SIMETAL CI S
Metals - SIROLL CI S
Mining - SIMINE CI S
Paper - SIPAPER CI S
Commercial Ships -
SISHIP CI S
Navy - SINAVY CI S
Water - SIWA CI S
Cross Industry Services
SIMAIN Service
Industry Montage Services
Komponenten
Produkte
TIA+TIP
Industry Solutions
Industrial Plants/ Engineering
IT / MES Solutions
Lifecycle Services


 

SIMETALCIS Selective Waste Gas Recirculation   
SIMETALCIS Selective Waste Gas Recirculation

Siemens VAI has developed and implemented new technologies which enable environmental emissions in sinter production to be reduced to previously unattained levels. This has been achieved with the introduction of a Selective Waste Gas Recirculation System, in which the off-gas from selected zones of the sinter machine are mixed with cooler off-air and/or ambient air and recirculated to the sinter machine.
 

Recirculation Hood
The challenge
Ever increasing environmental regulations for Sinter offgas force steelproducers to act in order to avoid fines and further pollution. A typical sinter plant configuration today with conventional blowers and electrostatic precipitators may not attend the latest environmental regulations, which call for a higher dust and pollutants removal (e.g. SOx, NOx, dioxins).

Our solution
Siemens VAI has devleoped the Selective Waste Gas Recirculation System . The primarily target is to re-circulate part of the off-gas back to the sinter process and use its positive effects again. As on the basis of this, solid fuels can be saved due to contribution of CO post-combustion and re-circulated heat. While the sintering capacity can be increased, the off-gas volume can be kept constant decreasing the freight and emissions of pollutants. Specific investment costs are minimized and additional equipment for gas cleaning facilities are optimized in terms of investments and operational costs.

Good reasons for SIMETALCIS Selective Waste Gas Recirculation
  • Decreased waste gas volume by up to 40%
  • Decreased specific solid fuel consumption by up to 10%
  • Decreased investment and operational costs for waste-gas-cleaning plant
  • Lower CO2 emissions by up to 10%
  • Lower specific emissions of SOx, NOx, PCDD/PCDF and heavy metals

 
 
 
More Information
Product Sheet
 
Contact
Sales Contact

 

Back

© Siemens AG 2002-2009  -  Impressum | Datenschutz | Nutzungsbedingungen | Digital ID