siemens.com
Industry Sector English
Home | Themenfelder | Produkte, Lösungen & Services | News Center | Referenzen | Environmental Care | Support | Über uns
Sitemap | Kontakt
Produkt Familien
Metals - SIMETAL CI S
Metals - SIROLL CI S
Mining - SIMINE CI S
Paper - SIPAPER CI S
Commercial Ships -
SISHIP CI S
Navy - SINAVY CI S
Water - SIWA CI S
Cross Industry Services
SIMAIN Service
Industry Montage Services
Komponenten
Produkte
TIA+TIP
Industry Solutions
Industrial Plants/ Engineering
IT / MES Solutions
Lifecycle Services


 

SIMETALCIS LiquiRob for CC   
Robot-aided automation for the casting floor

Siemens VAI, as a pioneer in innovating processes, technologies and automation at steel plants, introduces a robot suitable for the harsh operation conditions and rough environment at casters, secondary metallurgical plants, BOF converters and also EAFs.
 

SIMETALCIS LiquiRob during tundish sampling
The challenge
In a steel works environment, particularly where liquid hot metal is produced or manipulated, operators are continually exposed to dangerous working conditions. It is expected that safety standards will improve over time and from a certain stage of technological development onward, no operator will be allowed to work in areas with the imminent danger that results from handling liquid steel above floor level. A further issue is to ensure the reliability, repeatability and the monitoring of operations which have a direct influence on product quality, carried out by operators.

Our solution
Siemens VAI has developed the so-called SIMETALCIS LiquiRob technology for fully automatic casting floor operation -- from start of casting to finalizing a sequence. This robot system is capable of performing a multitude of tasks such as temperature and oxygen measuring, steel sampling and tundishpowder dosing. Furthermore, in the near future, SIMETALCIS LiquiRob will be able to perform ladle oxygen lancing, connecting of the ladle and shroud handling operations. These processes can therefore be monitored from the safety of the control room. SIMETALCIS LiquiRob is not only a major step ahead for increased personnel safety; It also represents a solution for enhanced product quality and productivity.

Good reasons for SIMETALCIS LiquiRob for CC
  • Greater safety with robotic operation
  • Fit and flexible for the future
  • Process safety and stability
  • Higher reproducibility of all robotic operations
  • The perfect upgrade solution for any continuous caster

 
 
 
More Information
Product Sheet
 
Contact
Sales Contact

 

Back

© Siemens AG 2002-2009  -  Impressum | Datenschutz | Nutzungsbedingungen | Digital ID