siemens.com
Industry Sector English
Home | Themenfelder | Produkte, Lösungen & Services | News Center | Referenzen | Environmental Care | Support | Über uns
Sitemap | Kontakt
Produkt Familien
Metals - SIMETAL CI S
Metals - SIROLL CI S
Mining - SIMINE CI S
Paper - SIPAPER CI S
Commercial Ships -
SISHIP CI S
Navy - SINAVY CI S
Water - SIWA CI S
Cross Industry Services
SIMAIN Service
Industry Montage Services
Komponenten
Produkte
TIA+TIP
Industry Solutions
Industrial Plants/ Engineering
IT / MES Solutions
Lifecycle Services


 

SISHIPCIS EcoProp   
Green Prospects with hybrid propulsions for small vessels

To meet today´s requirements for small vessels like yachts or fishing boats, Siemens provides an extremely flexible, compact and powerful solution that has its roots in decades of proven hybrid propulsion for trains and busses.
 

diesel electric propuslion arrangement up to 400 kW per shaftline
The challenge
Cruising a Yacht along a peaceful bay with scarcely a sound and no smog pollution - that natural experience is possible with diesel- electric hybrid propulsion. Advanced technology from Siemens now allows small vessels to reap the convincing advantages of increased range, greater reliability, reduced maintenance, fewer emissions, quiter operation and simplicity of operation. Time has come to seek out cost- effective propulsion that also complies with environmental requirements: SISHIPCIS EcoProp

Our solution
With SISHIPCIS EcoProp, the ship can be operated in 4 different modes. Supported by an advanced hybrid control, you are free to choose the right propulsion mode for the right situation. For example, gliding along in calm waters without a sound or impact on the environment, and leaving nothing behind but a wake.

Diesel mode:
Power from propulsion diesels, driving a geared generator that charges batteries, and feeding the ship service net while propelling the vessel.

Battery mode:
Electrical power from batteries feeds the ship service net and propulsion load for absolute silent and zero-emission boat operastion while anchoring, harbor docking, maneuvering or cruising at low speed.

Electro mode:
Power from harbor generator charging batteries, supplying the ship service net and propulsion motors for cruising with totally silent, zero-emission operation

Hybrid mode:
Propulsion diesels driving the vessel with additional power from geared motors (PTI), which receive electrical power from vessel service generator for maximum speed

Good reasons for SISHIPCIS EcoProp
  • SISHIPCIS EcoProp complies with the most stringent environmental regulations
  • SISHIPCIS EcoProp reduces fuel consumption through efficient operation of the diesel engines
  • SISHIPCIS EcoProp solution provides more flexibility for layouts
  • SISHIPCIS EcoProp offers longer diesel engine service life, as the engines are always running within the optimum load range
  • Alternative energy sources such as wind, solar or fuel cells can be easily integrated

 
 
 
More Information
Product Sheet
 
Contact
Sales Contact

 

Back

© Siemens AG 2002-2009  -  Impressum | Datenschutz | Nutzungsbedingungen | Digital ID