siemens.com
Industry Sector English
Home | Themenfelder | Produkte, Lösungen & Services | News Center | Referenzen | Environmental Care | Support | Über uns
Sitemap | Kontakt
Produkt Familien
Metals - SIMETAL CI S
Metals - SIROLL CI S
Mining - SIMINE CI S
Paper - SIPAPER CI S
Commercial Ships -
SISHIP CI S
Navy - SINAVY CI S
Water - SIWA CI S
Cross Industry Services
SIMAIN Service
Industry Montage Services
Komponenten
Produkte
TIA+TIP
Industry Solutions
Industrial Plants/ Engineering
IT / MES Solutions
Lifecycle Services


 

SIMETALCIS BF VAiron   
SIMETALCIS BLAST FURNACE VAiron

SIMETALCIS BF VAiron automation and optimization package consists of a series of standardized process models which are grouped into mass and heat balance models, special models and kinetic models. A closed-loop expert system enables fully automatic control of key operational parameters. The process information management system collects, prepares and stores all relevant data for subsequent use.
 

Siemens VAI blast furnace
The challenge
Permanently increasing cost pressure in the iron and steel industry means that cost-optimized operation and highest production quality along the entire process route are the key factors for competitive and profitable production. These factors are influenced by: • Raw Material Selection • Hot Metal Quality • Productivity • Reductant (= Fuel) Consumption Improvements in one area generally cause less favorable results in other areas. Also, overall operational objectives, market conditions, existing blast furnace equipment as well as operational know-how additionally play an important role in defining the production strategy. To be able to operate the blast furnace with such conflicting goals, the application of an optimized automation system is mandatory. Thus, the maximum potential for cost savings in blast furnace operation can be achieved.

Our solution
The solution package for automated blast furnace operation has been developed by Siemens VAI in Austria and Finland and has been named VAiron. The system is now in operation at about 100 blast furnaces worldwide with excellent results. SIMETALCIS BF VAiron is based on advanced process models, artificial intelligence with phenomenon recognition, operator guidance, closed-loop Expert System and neural networks and other advanced software applications. Comprised of modulary structured and expandable process models and expert systems, the Process Optimization packages can be quickly installed in new or existing ironmaking plants. Online datalinks enable im mediate support for faster plant start-ups, technical assistance, system troubleshooting and software upgrades.

Good reasons for SIMETALCIS BF VAiron
  • Combined technological, operational and automation expertise from a single partner
  • Closed-loop burden-distribution fine-tuning
  • Fully automatic blast-furnace operation possible, Comprehensive metallurgical insight into the process
  • Easy system integration within existing automation environment
  • Monitoring of hearth lining using finite-element calculations

Environmental Care
  • Reduced Coke Rate
  • Higher Hot Stove Efficiency

 
 
 
More Information
Product Sheet
Internet Portal
Internet
 
Contact
Sales Contact

 

Back

© Siemens AG 2002-2009  -  Impressum | Datenschutz | Nutzungsbedingungen | Digital ID