SINAVYCIS OBTS/LBTS > Naval Vessels Realistic training on board and on shore |
|
| SINAVYCIS OBTS/LBTS provides hands-on automation systems training for ship crews, realistically simulating physical processes and system behavior with mathematic models and the same automation software found on board. |
 . | The challenge Technological advances are constantly making machinery and processes more complex, which means crews rely more and more on automation systems. Periodic training is essential to ensure the highest levels of safety and efficiency. |
|
| SINAVYCIS OBTS/LBTS makes it possible to offer crews realistic, hands-on automation systems training. Both the On Board Training System (OBTS) and the Land Based Training System (LBTS) make use of the same automation software the crew will use on board. The standardized modules that make up SINAVYCIS OBTS/LBTS can be freely combined with one another, making it easy to adapt the system to a particular vessel’s needs. The components offer excellent reliability and a high degree of availability. |
|
Good reasons for SINAVYCIS OBTS/LBTS > Naval Vessels
|
- Training of the personnel while harbor and high sea operations are in progress
|
- Training system constantly available to train realistic situations, and assists in lowering training costs
|
- Extremely life-like simulation of processes and system behavior, capable of being put directly into practice
|