siemens.com
Industry Sector Deutsch
Home | Topics | Products, Solutions & Services | News Center | References | Environmental Care | Support | About Us
Site Map | Contact Us
Product Families
Metals - SIMETAL CI S
Metals - SIROLL CI S
Mining - SIMINE CI S
Paper - SIPAPER CI S
Commercial Ships -
SISHIP CI S
Navy - SINAVY CI S
Water - SIWA CI S
Cross Industry Services
SIMAIN Service
Industry Montage Services
Components
Products
TIA+TIP
Industrial Solutions
Industrial Plants/ Engineering
IT / MES Solutions
Lifecycle Services


 

SIMINECIS CON   
Reliability and ease of maintenance – for all types of conveyors

SIMINECIS CON is the collective name for our drive solution for conveyors in the mining industry. We offer the right solution based on fixed or variable-speed drives for every conveyor type, regardless whether it is used in up- or downhill operation. This applies for curved conveyors and long conveyor systems with special start-up characteristics, as well as for simple conveyor belts.
 

Conveyor Los Pelambres
The challenge
In applications where belt systems convey materials over long distances and between large height differences two properties are called for in particular: robustness and long service life. Bulk materials have to be conveyed reliably round the clock, and at competitive costs.

Our solution
SIMINECIS CON is our complete solution for conveyor belt systems. Reliable operation is guaranteed by rugged three-phase motors fed by innovative voltage-source converters and backed by modern, high-performance automation systems. Our technical drive controllers minimize wear and tear. This increases the life of mechanical components such as belt splices, pulley lagging, pulley bearings and mechanical brakes. A belt speed controller system ensures that the belts are always optimally loaded. This can provide an energy saving of up 20% depending on the load.

Good reasons for SIMINECIS CON
  • Efficient use of electric energy not only during starting and stopping periods but also during operation thanks to the load-dependent regulation of the belt speed
  • Reliable operation through the use of robust, innovative and proven technology
  • Increased productivity of the belt systems through simultaneous starts and stops of the entire conveyor systems
  • Higher system availability, longer service life of mechanical components and reduced operating and maintenance costs due to wear-minimizing operation

 
 
 
More Information
Product Sheet
Internet Portal
 
Contact
Sales Contact

 

Back

© Siemens AG 2002-2009 - Corporate Information | Privacy Policy | Terms of Use | Digital ID