|
|
 |
 |
 |
| |
SIROLLCIS PM Greater availability, quality and efficiency for plate mills and Steckel mills. |
| | A complete plant module as part of our Completely Integrated Solutions, consisting of products, solutions and life cycle services specifically tailored for plate mills and Steckel mills with a high degree of standardisation |
 4.1 m wide plate mill of Wuyang, China | The challenge A basic requirement for successful operation of a plate/Steckel mill is on one hand the mastery of the entire process chain from feed-in of the slab to finishing of the plates resp. strips, and on the other hand the integration of sensors, drives and mechatronical packages all the way to the production planning and management levels. High overall availability of the plant must be guaranteed just as well as flexible adaptation of capacity and functionality. The trend of rolling advanced high strength steel grades requires even more powerful equipment in the mill stand, the main drives and the downstream plate finishing plant. |
| SIROLLCIS PM addresses the complex technological correlations of plate and Steckel mills. This includes, for example, minimizing the tolerances across the entire plate through analytical process models and neural networks. Optimum physical properties are achieved through special process models for thermo-mechanical rolling. Automated "batch" rolling of several plates in thermomechanic mode ensures the product quality at highest utilization of the mill line. The right “drive” is provided by out drive solutions, which help to reduce maintenance costs through self-diagnostics.
Aside from the rolling mill itsself our scope of supply comprises:
- MULPIC Cooling equipment for ACC and DQ Mode
- Hot and cold levelling machines
- Plate shears of all kind
- Planning and engineering of the entire plate adjusting plant
- Steckel furnaces
Part of SIROLLCIS PM is also MES solutions for optimizing cutting of the plates. When capacities are increased, drives are exchanged, edging and mill strength are increased or the mill layout is modified, our modernization specialists ensure minimal downtimes and rapid plant startup.
Plant Product Variants of SIROLLCIS PM:
- PM (1 or 2-stand Plate Mill)
- PM STM (Combined Plate Steckel Mill)
- STM (Steckel Mill) |
| Good reasons for SIROLLCIS PM
| - Leading market position by repeated orders from leading plate producers
| - Safe and reliable operation due to optimized mechanical system concept
| - High performance through dynamic AC drive systems
| - Optimum material properties due to special process models
| - High plant performance through intelligent service concepts
| Why Completely Integrated Solutions from Siemens deliver more:
| | As a complete solution, SIROLLCIS PM links the horizontal, vertical and life cycle dimensions of plate mills, thereby addressing the three most crucial factors that affect plant performance:
Horizontally, the solution is designed to generate improvements throughout the entire value-added process by combining proven solutions for the power supply, drives, mechanical equipment and automation with technology-specific solutions. The examples range from tailor-made cycloconverter drive controllers to process models for achieving nearly perfect rectangular shape.
Vertically, plant-specific IT solutions enable direct intervention in the process, and optimally prepare all relevant data so it can be used as a solid foundation for making decisions on every level of the company. This includes, for example, our MES solutions especially for plate mills as a basis for optimized cutting of plates, prompt information on the expected quality or accurate tracing of the entire production path.
Throughout the life of the plant, SIROLLCIS PM creates long-term competitive strength through life cycle services that seek not only to optimize components but to genuinely improve the quality of the product, process and production.
Optimized interfaces throughout all systems, together with solutions designed to smoothly accommodate future technical developments, help to safeguard your investments while significantly reducing life cycle costs. |
|
|
 |
 |
 |
|
|