|
|
 |
 |
 |
| |
SIROLLCIS HM The power to ensure top product quality for hot-rolling |
| | A complete plant module as part of our Completely Integrated Solutions, consisting of extensively preconfigured products, solutions and life cycle services specifically tailored for hot-rolling mills. |
 Finishing Mill of a revamped Hot Strip Mill | The challenge “Full performance from the very first strip” is one of the key requirements when new hot-rolling mills are built or existing ones modernized. To this end, many factors must work together to achieve mastery of technological processes in terms of strip geometry and temperature, powerful support with the right drives, efficiency of process automation and control, and optimization of the entire plant through the smooth flow of data across all levels. Another requirement is investment security through the use of future-proof standards. |
| SIROLLCIS HM addresses the complex technological correlations of hot-rolling mills. This includes reliable production of width, thickness, flatness and profile values specified by your customers through a complete range of analytical process models and technological controls. The innovative cooling section solutions enables a quantum leap in precision in strip temperature control. Connecting the microstructure monitor at the MES level minimizes expensive laboratory measurements and allows flexible control of strip qualities.
Plant Product Variants SIROLLCIS HM:
- CHSM (Compact Hot Strip Mill)
- HSM (Hot Strip Mill)
- ESP (Inline/Endless Strip Production)
& SC (Strip Casting and Rolling) |
| Good reasons for SIROLLCIS HM
| - Assured product quality analytical through process models and neural networks
| - High performance mechanical equipment and mechatronical solution packages
| - Greater efficiency due to dynamic AC drive systems
| - High investment security through the use of standards
| - Lower life-cycle costs through intelligent service concepts
| Why Completely Integrated Solutions from Siemens deliver more:
| | As a complete solution, SIROLLCIS HM links the horizontal, vertical and life cycle dimensions of hot-rolling mills, thereby addressing the three most crucial factors that affect plant performance:
Horizontally, the solution is designed to generate improvements throughout the entire value-added process by combining proven solutions for the power supply, drives, mechanical equipment and automation with technology-specific solutions. Examples include our physical models from the rolling temperature to the material flow model, plus innovative cooling section automation and systematic product optimization using the microstructure monitor.
Vertically, plant-specific IT solutions enable direct intervention in the process, and optimally prepare all relevant data so it can be used as a solid foundation for making decisions on every level of the company. This includes, for example, the interaction between microstructure optimizers on the one hand and the quality management system at the MES level on the other hand, as a basis for early detection and flexible response to deviations in quality after each process step.
Throughout the life of the plant, SIROLLCIS HM creates long-term competitive strength through life cycle services that seek not only to optimize components but to genuinely improve the quality of the product, process and production.
Optimized interfaces throughout all systems, together with solutions designed to smoothly accommodate future technical developments, help to safeguard your investments while significantly reducing life cycle costs. |
|
|
 |
 |
 |
|
|