|
|
 |
 |
 |
| |
SIWACIS PAS eOD electronic operation diary |
| | SIWACIS PAS eOD (electronic Operation Diary) is a
software package that can be integrated into an
existing control system and provides the functionality
of an operations log. Based on an internal database,
it is the modern alternative to paper-based
operations logs or shift logs. |
 SIWACIS PAS eOD - daily overview | The challenge The reliability of a plant depends on information and
communication flow between all the people involved
in the process. Conventional, entirely manual operations
logs result in impeded and error-prone communications
between the participants, and offer no support for
systematic analysis of all the information.
SIWACIS PAS eOD is designed to meet the requirements
of operations, maintenance and materials management.
All systems data that are relevant in tracking the operation
are recorded, displayed and stored.
Handled data is not limited to specific malfunctions,
operational limitations or damage incidents. SIWACIS PAS
eOD can also be used for trouble-free documentation
and communications throughout a plant concerning
abnormalities as they are happening, as well as schedule
management and operational data monitoring.
SIWACIS PAS eOD provides a more orderly and efficient
method of logging processes in a plant-wide system to
ensure transparency. |
| Since data entries are centrally stored on the Microsoft
SQL Server, the SIWACIS PAS eOD operations log can be
easily installed in all PCs connected to the server, whether in the control room, office or laboratory.
As a result, SIWACIS PAS eOD supports
transparent communications between the departments
involved in operational processes – such as operations,
laboratory, management and services – and ensures
uniform, up-to-date information about
operational events.
More systematic efficiency and transparency
SIWACIS PAS eOD eliminates tedious searches
for entries concerning previously recorded processes.
An easy-to-use search screen makes you find the desired
processes fast, precisely and consistently.
With SIWACIS PAS
eOD you can also track individual processes and their
history. And the ability of visualizing a process from its
beginning to its current status makes it possible to retrace
the sequence of events at any time. This ensures unproblematic
documentation of maintenance actions. The Storing of an
equipment-specific history also facilitates fast fault
identification.
Consistent information improves safety
In addition to improving the quality of operational
processes, the use of SIWACIS PAS eOD also improves the
safety of the process sequence.
The operator can enter notes, instructions or comments at any work station in the control system via a commentary window directly at the aggregate or at a measuring point.
When notes or instructions are entered, the symbol for the particular aggregate or measuring point is marked in the plant diagram. This marking can be viewed at all work stations. As a result, all users have access to the same information, and thus operation errors can be avoided.
By giving all users access to the same information and
by storing appropriate instructions in the control system,
SIWACIS PAS eOD reduces errors. |
| Good reasons for SIWACIS PAS eOD
| - Increased reliability in operational communications because of a shared information base
| - Convenient tracking of processes by filter or search functions
| - Orderly transfer during shift changes based on traceable information
| - Documentation of operational history as a basis for potential improvements
| - Integration into the existing control system saves hardware investment
|
|
|
 |
 |
 |
|
|