Shipboard power supply
Power
in safe path
For everything on board to function
smoothly, reliable power generation
alone is not enough. The power must
also be distributed between the bow
and the stern. Propulsion systems,
navigation and automation systems,
lighting systems; a very wide variety
of loads are connected to the power
network, which must satisfy all
requirements as regards frequency,
voltage, short-circuit behaviour and
selectivity. We attach special
importance here to attaining the
highest possible degree of power
network quality. Everything has to be
properly coordinated so that the power
flow is fully controllable and
absolutely clear.
By means of user-specific power schemes
and solutions, we ensure that power is
reliably transported to wherever it is
needed on board.
Ready for installation
Our factories produce standard
switchgears, main distribution boards
and sub-distribution boards that are
then planned and fully assembled ready
for installation.
For merchant shipping or in accordance
with the special requirements of the
navies for submarines and naval surface
vessels.
Power management
Our power management system takes care
of reliable and optimum power supply.
This system automatically monitors the
on-board generators at all times and
ensures that none of them are
overloaded. Clear monitor layouts constantly
provide all system status information
at a glance. |