siemens.com
Home | Products & Solutions | Services | News | About Us
Site Map | Contact Us
Commercial Ships-SISHIP
Automation
Networks
Power / Power Supply
Drives
SSP
The benefits
What's different
Test results
Optimize your vessel design
Electrical Booster Drives
Propeller Motors
Propeller Motors for Submarines
Lighting
Moblie Phone over Satelite
Marine Gears
Turbocharger
Naval Ships - SINAVY


 

What are the differences?

 
  Gain of efficiency
In general, azimuth drives are as efficient as conventional shaft line systems.

However, the SSP Propulsor´s improved efficiency results from its twin propeller technology - two three-bladed propellers rotate in the same direction on a common shaft - combined with the hydrodynamically optimized propulsion module, and from the permanently-excited propulsion motor.

This configuration has the advantage of sharing the load between the propellers with maximum productivity from both. Two fins mounted between the propellers on the propulsion module also increase the overall efficiency, along with the propulsor´s strut by gaining back the swirl energy.

The permanently-excited synchronous propulsion motor allows to reduce the diameter of the housing and propeller to 35-40 %, which has a dramatic effect on the overall efficiency of the SSP Propulsor.

Furthermore, the permanently-excited propulsion motor itself is about 2 % more efficient.

 
 
  Topics
  Related topics

© Siemens AG 2002-2009 - Marine Solutions, Corporate Information | Privacy Policy | Terms of Use | Digital ID