| |
SSP Propulsor - a concept of genius the most efficient podded drive available
The
CONSORTIUM SSP, a consortium of
SCHOTTEL GmbH & Co. KG and Siemens AG,
Marine Solutions, has developed a new
podded azimuthing diesel-electric
propulsion system for power outputs in
the range of 5 to 10 MW per unit.
Thanks to optimum hydro-dynamic design
and the new permanently-excited
propulsion motor, the SSP Propulsor is
the first diesel-electric drive system
which proves significantly more
efficiency than a conventional
diesel-direct drive system or azimuth
thruster. These benefits, combined with
the proven excellent manoeuvrability of
an azimuthing drive, explain the new
system´s attraction to cost-conscious
ship owners.
The new podded diesel-electric azimuth
drive is especially suitable for all
kinds of vessels requiring high
electric power demands aboard and high
manoeuvrability. It is also suitable
for vessels with frequent changes of
power output, such as cruise ships,
large ferries and passenger vessels,
medium-sized cargo vessels (feeder
container vessels and chemical tankers,
for instance), ice-going vessels,
offshore vessels and structures of all
kinds, plus navy vessels.
As already proven by tank tests and
full-scale tests, the SSP Propulsor can
guarantee energy savings of more than
10 % over conventional diesel-direct
systems or azimuth thrusters.
|
|