siemens.com
Home | Products & Solutions | Services | News | About Us
Site Map | Contact Us
Commercial Ships-SISHIP
Automation
Networks
Power / Power Supply
Drives
Lighting
Moblie Phone over Satelite
Marine Gears
Turbocharger
Naval Ships - SINAVY


 

 SISHIP SINET

 offers a variety of innovative solutions


  Main Features
Siemens Marine Solutions provides value-added customer benefits through the use of innovative technology. Excellent performance goes along with a reduction of total costs.

SISHIP SINET is designed to assist shipping companies and shipyards to successfully meet the challenges of the future.

SISHIP SINET is based on standardized components which are configured and adapted to the individual needs of each ship. This flexibility creates an open dialogue between all involved partners wherein the partners will find their individual decision as to the type and size of the successful network. Expansions and migrations at a later point in time are also easily performed.

 
  SISHIP SINET – One network for all services
First of all non-critical functions can be integrated, i.e. the electronic point-of-sale system (EPOS), property management system, telephone system, home automation incl. HVAC control and camera systems (CCTV).

Later also crucial safety and control systems have to be considered, e.g. PA system.

If several services, including the crucial safety and control systems, are sharing one network, very
high demands for redundancy and safety zones have to be taken into consideration.

One network for all services means that availability plays a vital role.
Important Examples for this are system failure protection and the data and data transfer protection within the network.

In terms of availability, this means that, first and foremost, SISHIP SINET is designed to take high requirements for redundancies concerning hardware and cabling into account. Depending on the security zones or other special requirements, multiple redundancies can also be implemented.

 SISHIP SINET – Infotainment
 
Passengers on cruise ships nowadays have high demands with respect to communications, information and entertainment on board of a vessel. This certainly includes Intranet/Internet access with high bandwidth, access to an email system and web-based information systems. Additionally the constant availability of a comprehensive selection of video/audio entertainment applications and games has become a key factor for an enjoyable cruise.

Enhance the comfort of your passengers by offering High Definition TV. Make passengers access to all available services convenient by offering just one single easy-to-use cabin device for the access to all these opportunities. Enhance your revenues with real Video on Demand, Internet access and personal email service.
  SISHIP SINET for additional revenues
 
SISHIP SINET supports online sales of services and products on board, e.g. recreation in the beauty and wellness area, merchandising and shop’s products.

Further enhancement of revenues is possible with business and e-commerce partners, e.g. rentals on shore, flight bookings and shore excursions.

The system will create and support many new ideas, e.g. the use as a platform for selective advertising or for improvement and personalization of the passenger relationship.

The use of IP-technology and the web-based Content Management System (CMS) provides a maximum flexibility for configuration, update and extension of the system according to new requirements
 
 
  Sales contact: Dieter Jestel,  +49 (40) 28 89 29 39
 
 
  Topics
  Completely Integrated Solutions

© Siemens AG 2002-2009 - Marine Solutions, Corporate Information | Privacy Policy | Terms of Use | Digital ID