siemens.com
Home | Products & Solutions | Services | News | About Us
Site Map | Contact Us
Commercial Ships-SISHIP
Automation
Networks
Power / Power Supply
Drives
Lighting
Moblie Phone over Satelite
Marine Gears
Turbocharger
Naval Ships - SINAVY


 

  SISHIP Automation

  Providing the automation solutions modern ships need


 Siemens Marine Solutions provides the optimal automation solution for all types and sizes of ships.

 Siemens offers two different automation systems to comply with various requirements within the
 shipbuilding business.

 
 IMAC High End-Automation System

For passenger ships or cargo ships with demands for a highly sophisticated monitoring and control Siemens provides the Integrated Monitoring Alarm and Control System “SISHIP IMAC”.

A very large number of input respectively output channels, redundant network structures, hot standby process control units and the capability to handle very complex process controls are the key features of this system.

 

Furthermore the system provides electronic interfaces to other systems on board and ensures the Completely Integrated Solution wherever it is required. No question, the Human Machine Interface (HMI) is absolutely state of the art and supports the user to do his responsible work.

SISHIP IMAC is running reliable on many Cruise Liners and giant box ships.   more

 IMAC L  basic Automation System

For ships where a high-end automation is not essential Siemens has designed a system with great features but different base structure. The main focus here is more to provide a distributed and fault tolerant system with a ring bus communication structure.

This basic Integrated Monitoring Alarm and Control System “SISHIP IMAC L” is suitable for all ships where a SISHIP IMAC is not required.

With respect to the HMI, SISHIP IMAC L provides the same comfortable and state of the art HMI as SISHIP IMAC. more
 

 

Sales contact: Helmut Behrens, +49 (40) 28 89 33 65

 
 
 
  Topics
  Completely Integrated Solutions

© Siemens AG 2002-2009 - Marine Solutions, Corporate Information | Privacy Policy | Terms of Use | Digital ID