SIMOTICS TN Series N-compact

More power and higher cost-effectiveness - with outstanding reliability

General description

More power with the same frame size – this is our concept for our low voltage three-phase motors.
SIMOTICS TN Series N-compact is a motor series that has a lot going for it.
The power rating of these motors above DIN 42673 is extremely progressive and lies significantly above the power rating of the previous series with unchanged frame size.
Specifically:
The power rating has been increased by 60 % in the surface-cooled version (t.e.f.c.) and another 30 % for the open-circuit ventilated versions and all of this means: The drive power has been doubled.

SIMOTICS TN Series N-compact

  • media title1
  • media title2
  • media title3
  • media title4
  • media title5

    Technical data overview

    Brief overview

    Water-cooled motors:

    780 - 1120 kW

    Force-ventilated motors:

    250 - 1000 kW

    Self-ventilated motors:

    250 - 1000 kW

    Through-ventilated motors:

    315 - 1250 kW

    Shaft heights:

    315, 355, 400, 450 mm

    No. of poles:

    2 - 8

    Rated voltages:

    400 V ∆ / 690 V Y, 500 V ∆, 690 V ∆

    Operation:

    Mains-fed operation, converter-fed operation

    Efficiency at mains-fed operation:

    IE2, IE3 up to 375 kW

    Degree of protection:

    IP55, IP23, IP56 (non-heavy sea), IP65

    Cooling type:

    IC 411, IC 416, IC01, IC 71 W

    Type of construction:

    IM B3, IM B 35, IM V1, IM B5, IM V5, IM V6

    Bearings:

    Roller bearings

    Regulations/Standards:

    IEC, EN


    Customer benefits

    • Optimum efficiency and therefore lower operating costs.

    • High power density and compact design result in a lower space requirement and lower weight.

    • The gray caste iron frame and the bearing endshields are torsionally stiff and rugged. This means that they can be subject to extreme loads, vibration is significantly dampened and they are resistant to corrosion.

    • The bearings are designed for the highest degree of reliability. In turn, this results in excellent vibrational behavior, longer lifetime and lower service & maintenance costs.

    • The DURIGNIT IR 2000 insulation system with VPI or current UV impregnation guarantees a high degree of reliability, a long lifetime and a high load capability e.g. when accelerating or under overload conditions.


    Typical applications

    • Compressors

    • Fans

    • Blowers

    • Pumps

    • Extruders

    • Conveyor systems