LOHER VARIO / VARIO PLUS

Low voltage motors for maximum safety and security as well as availability in the oil and gas industry

General description

The motors in the "increased safety" version offer a high degree of explosion protection but at the same time have a low weight and complexity.
The copper bar rotors used as standard allow starting and operating parameters to be optimized for each and every specific application. The steel version allows various bearing concepts, dimensions can be adapted and a wide range of instruments can be mounted.

3 versions are available:
The LOHER VARIO Ex e series is surface cooled with flat ribs combined with a defined inner cooling circuit with internal shaft-mounted fans.
The LOHER VARIO PLUS Ex e have a modular cooling design featuring double flow inner cooling for a high power density and a homogeneous temperature distribution in the following versions:
Mounted air-water heat exchanger: The heat exchangers are available in a wide range of versions with single and double pipe versions.
Mounted air-air heat exchanger: The cooling pipes are manufactured out of galvanized steel; stainless steel versions are available for especially aggressive atmospheres.

LOHER VARIO / VARIO PLUS - Ex e

Technical data overview

Brief overview

Motors:

EN.U (VARIO-T2), EN.V (VARIO-T3), JN.U (T2), JN.V(T3) / MLFB: 1PS2

Shaft heights:

355, 400, 450, 500, 560, 630, 710, 800

Power range:

90 kW - 4500 kW

Number of poles:

2 - 16 poles, higher pole numbers on request

Voltage range:

380 V - 950 V

Rated voltage:

380 V / 400 V / 415 V / 500 V / 660 V / 690 V

Frequency converter:

Line and converter operation

Degree of protection:

IP55, IP56

Cooling type:

IC 411, IC 416, IC511, IC516, IC 611, IC 616, IC 666, IC 71W, IC 81W, IC 86W

Type of construction:

IM B3, IM B35, IM V1

Enclosure:

Welded steel

Bearings:

Roller bearings, sleeve bearings

Standards:

IEC, EN, DIN, VDE

Explosion protection:

II2G Ex e II T2 , II2G Ex e II T3

Type of protection:
without explosion protection

N.A.

Noise level:

max. 85 dB(A) (Load, 50 Hz), lower noise versions are available


Features

  • Corrosion protection using special paint finishes according to the manufacturer's standard or customer's specification.

  • The motors are available as special version for polar regions down to -40 °C (without pre-heating of the motor) or desert regions up to +60 °C.

  • Wide range of connection systems for large cable cross-sections, high short-circuit strength or phase-segregated version.

  • Optimized starting and operating parameters and high efficiency by using copper bar rotors as standard.


Customer benefits

  • Complies with almost all of the user requirements and specifications (no deviation philosophy)

  • Engineered based on international standards (ATEX, GOST-R, Rostechnadzor certified)

  • High level of acceptance in the various sectors. For instance, Shell and DOW recommend these motors

  • Complete project documentation guarantees minimum planning costs

  • High degree of cost effectiveness and low operating costs as a result of the optimum electrical and mechanical values

  • High degree of variability and versatility using a welded steel enclosure (to adapt the dimensions, mounted components)

  • Up to 11 kV in IIC, pre-purging not necessary with proof according to risk assessment EN 60079-7 (rotor)


Typical applications

Used in Ex-Zone 1 for

  • Pumps

  • Compressors

  • Fans

  • Branch Oil & Gas