Marine Motors

General description

On basis of the known and proven platform 1LE1 certified SIMOTICS DP ship motors are now available.
As consequent continuation of the spectrum motors with aluminum housing and with cast iron housing can be chosen as standard versions as well as versions for hazardous areas.
Specially designed for use on ships below deck and for the offshore industry, our marine motors meet the requirements of the leading classification authorities and have type-test certificates up to 200 kW output.
Especially for on-deck use on ships, we offer our special range of motors for on-deck applications; these continue to run perfectly even after being completely immersed by a wave.

Marine motors manufactured for rugged design in cast iron

  • media title1
  • media title2

    Technical data overview

    Brief overview

    Voltage and power ranges:

    0.37 kW - 378 kW All commonly used voltages
    up to 1250 kW with  SIMOTICS TN resp. 1600 kW with SIMOTICS FD

    Frame sizes and designs:

    63 M - 315 All common construction types
    up to 450 with SIMOTICS TN resp. SIMOTICS FD

    Rated speed and rated torque:

    750 - 3600 min-1
    0.61 - 10300 Nm

    Approvals for marine drives:

    Certificates for DNV, GL, BV, LRS, RS, KR, ABS, RINA  for below deck operation


    Customer benefits

    • Production and type examination (type-approval) in accordance with the specifications of the internationally leading classification societies
      - DNV (Det Norske Veritas, Norway)
      - GL (Germanischer Lloyd, Germany)
      - BV (Bureau Veritas, France)
      - LR (Lloyds Register, Great Britain)
      - RS (Russian Maritime Register of Shipping)
      - KR (Korean Register of Shipping)
      - RINA (Registro Italiano Navale, Italy)
      - ABS (American Bureau of Shipping, USA)

    • No individual acceptance required up to max. power ratings of DNV < 300 kW; GL < 50 kW; BV < 100 kW; LR < 100 kW; RS < 20kW; KR < 7,5 kW; RINA < 100kW; ABS < 100kW.

    • Special designs are available upon request.


    Typical applications

    Our type-approved marine motors are especially designed for below-deck applications on ships and for the offshore industry, e.g. on oil platforms.
    Examples for auxiliary drives on ships:

    • Fans (e.g. for air-conditioning and cooling systems)

    • Feed pumps (for fire and cooling water, fuels, oils)

    • Winches (anchor and mooring winches, lifting gear)

    • Compressors

    • Bow thruster drives