Crane Motors

Maximum power even in turbulent applications

General description

Crane motors are often exposed to extreme weather conditions – as well as being subject to high operational requirements. They have to withstand high humidity, salty air and high wind speeds while ensuring a high overload capacity and a wide speed control range. However, topmost priority is that the motors function reliably.

SIMOTICS DP crane motor from various perspectives:

View of the drive side

  • media title1
  • media title2
  • media title3
  • media title4

    Technical data overview

    Brief overview

    Voltage and power ranges:

    1.1 kW - 481 kW All commonly used voltages – as well as operation with SINAMICS converters

    Frame sizes and designs:

    132 S - 315 L All common construction types

    Rated speed and rated torque:

    727 - 1726 min -1

    10.6 - 3142 Nm


    Customer benefits

    • Increased efficiency
      The use of active parts for high efficiency in DOL/variable speed operation, this motor also helps to reduce energy usage. For ambient temperatures up to 50 °C, optionally also higher – Protected against humidity up to 100% and salty atmosphere.

    • More power
      Torque reserves for high surge loads and an overload capacity up to 230% – used as accelerating drives, our crane motors master any situation. The high power density facilitates compact dimensions.

    • More flexibility
      Using a generously dimensioned terminal box, corrosion protection inside the motor and optionally available rugged mounting feet and flange manufactured from a torsionally stiff spheroidal graphite iron – our crane motors can cope with any task.


    Typical applications

    The robust cast iron motors have been specifically designed for rugged operation under tough crane operating conditions – in salt-laden atmospheres, high air humidity and high wind conditions. Typical applications in harbour environments include rubber-tired gantries, rail-mounted gantries, automatic stacking cranes etc.

    Podcast