SIMOTICS HV C water-jacket-cooled (LV version)

Maximum power - minimum size – especially for converter operation

General description

The SIMOTICS HV C water-jacket-cooled (LV Version) is a new motor designed also for high voltage, which as a result of its optimized cooling concept, has been made even more compact.

The SIMOTICS HV C water-jacket-cooled in low-voltage design motors are used in the widest range of industry sectors - such as oil & gas, paper, chemical industry or steel. In these sectors, they are used to drive compressors, blowers, refiners, crushers and air separation systems. At the same time, the SIMOTICS HV C water-jacket-cooled (LV Version) is predestined for extreme installation locations as dirty, aggressive and salt-laden air is reliably prevented from entering the motor.

Additional optimization has also resulted in a low weight design, even quieter operation and a further improved vibrational behavior, which ensures smooth operation and in turn maximum service life for the plant or system. These motors also set themselves apart as a result of the extremely short delivery times – and high on-time delivery for this power class.

SIMOTICS HV C water-jacket-cooled (LV version)

  • media title1

    Your advantages

    • Valuable space is freed up for applications where space is restricted, e.g. onboard ships and offshore platforms

    • Completely insensitive with respect to pollution, chemicals and salt mist

    • Lower transport and installation costs

    • Further optimized work conditions as a result of the very quiet operation

    • Extremely reliable with a long service life as a result of the optimized temperature distribution

    • Optimized vibration behavior for extended plant and system lifetimes

    • Minimized cabling costs

    • Increased flexibility in plants and systems and simplified installation as a result of the variable terminal box position

    • Accelerated project execution for fast time-to-market due to short delivery times

    Technical data overview

    Brief overview

    Power range:

    Up to 2.5 MW

    Shaft height:

    450, 500,560 mm

    No. of poles:

    2 – 8

    Voltage range:

    380 - 690V (also available as high voltage version)

    Degree of protection:

    IP55, IP56, IP65, IP66

    Cooling type:

    IC71 W

    Operation mode:

    VSD / DOL

    Drive converters:



    • Optimized cooling system improving heat dissipation – where hotspots are reliably avoided

    • Low space requirements du to high power density

    • Low weight

    • Integrated cable routing

    • Vibration-optimized mounting foot design

    • Predestined for energy-saving converter operation as a result of the optimized cooling system

    • Extremely low maintenance water jacket cooling system

    Applications – by industry

    • Cement

    • Metals

    • Water & Wastewater

    • Oil & Gas

    • Mining

    • Chemical and Petrochemical

    • Marine

    • Power Generation

    • Fiber Industries