SIMOTICS HV Series A-modyn (synchronous)

Well-proven quality for pumps and fans with the highest power ratings

simotics h compact

These high voltage synchronous motors with a modular cooling concept are the first choice for various applications in the areas of power generation, water/wastewater and steel production. They have been specifically designed to comply with the typically high torques and average speeds of these applications. They are also available for vertical applications. The straightforward, high-quality design with a clear focus on the essentials makes these motors very rugged, and especially cost effective.

Degree of protection


The cooling principle

SIMOTICS HV Series A-modyn motors are standard-equipped with an air/water heat exchanger. The water coolers are upright for single-side ventilation (one inner cooling circuit) and horizontally for X-ventilation (two inner cooling circuits).


Your Benefits

  • Low housing dimensions

  • Low space requirement

  • Low weight

  • Low operating costs

  • Short commissioning time, faster service, low costs

  • Short motors, optimized cooling and smooth running characteristics

  • Optimal for every plant/system configuration

Technical data overview

Brief overview

Standard

Option

Line supply voltage/frequency:

10 kV/50 Hz;
13.2 kV/60 Hz

Degree of protection:

IP54

IP56, WP II

Cooling type:

IC 81 W

IC 01, IC611, IC616

Shaft height:

900, 1060, 1180 mm

Rated power:

2.1 – 16.8 MW

WP II: 7.9 – 14.7 MW

No. of poles:

6 – 8

Construction type:

IM 1001

Speed:

Constant, VFD


Features

  • High power density and compact design

  • Optimized efficiency and highly efficient cooling system

  • Standardized engineering for a straightforward, uncomplicated design

  • Compact active part design and user-related shaft heights

  • Modular cooling design

Applications – by industry

industries oil gas siemens

Oil & Gas

industries chemicals siemens

Chemical and Petrochemical

industries fiber siemens

Fiber Industries


In the Oil & Gas Industry applications SIMOTICS HV Series A-modyn motors are focusing on high-power pump or compressor applications, even with explosion protection for Zone 2 (Ex n) and Zone 1 (Ex p). Also available in a special design for vertical pump applications.

 Pumps-Compressors

In the Petrochemical Industry applications SIMOTICS HV Series A-modyn motors are focusing on high-power extruder or reciprocating compressor applications, even with explosion protection for Zone 2 (Ex n) and Zone 1 (Ex p). Also available in a special design for reciprocating compressors also according to NEMA, API 541.

 Extruders Compressors

The main application field of SIMOTICS HV Series A-modyn in the pulp & paper industry are high power refiners.

industries water siemens

Water & Wastewater

industries power generation siemens

Power Generation

industries metals siemens

Metals


In the water industry SIMOTICS HV Series A-modyn motors are used in large main pumping stations e.g. for water intake with very high power ratings, also for vertical pump applications.

 Pumps

In the energy sector SIMOTICS HV Series A-modyn motors are focusing on very large ID fans, boiler fed pumps and coolant pumps.

 Pumps

In the metals industry this motors is often found in high power fan and blower applications.

 Fans-Blowers

Compatible Converters


More Information