Motor for applications with highest power and torque

Our rugged high voltage IEC synchronous motors are used in a wide variety of applications, which call for the highest power and torques capabilities, as well as a maximum plant availability.  In applications such as central gas compressor stations, blast furnaces, rolling mills or ore mills. They are available for mains and converter operation in power ratings from 2.1 up to 100 MW and higher, voltages from 1.5 kV up to 13.8 kV, torques up to 2500 kNm and speeds from 7 rpm up to 7000 rpm in the double digit megawatt range. Housing, mounting, active components, ventilation and cooling system are optimally matched to each another. Thus they set the benchmark when it comes to reliability.

Synchronous Motors

Below are three types of high voltage IEC synchronous motors to help filter out and focus your search for the right motor to match your project and application specifications.

High Power Motors

high power motors

SIMOTICS HV high power synchronous series with modular cooling concepts such as air-air and air-water heat exchanger or trough ventilation. Available in standard, non sparking and pressurized protection classes suitable for various pump, fan, compressor, extruder, refiner, agitator and crusher drives.

High Torque Motors

high torque motors

SIMOTICS HV high torque synchronous series. Typical applications are rolling mills in the metals industry as well as mills, hoistings and conveyors in the minerals industry.

Specialized Motors

specialized motors

SIMOTICS HV specialized synchronous highest power ratings. Typical applications are high-speed compressor drives, POD drives for ships as well as gearless ringdrives for ore mills and excavator drives for surface mining.

Integrated Drive Systems

With Siemens Integrated Drive Systems you get the perfect match of all components on three integration levels.

Integrated Drive Systems