Drive Technology

SIMOTICS HV M

Shorter project execution times – higher degree of reliability

High voltage motors employing a modular cooling concept in with welded steel enclosure (shaft height 450 up to 560 mm on request) for applications in sectors such as oil & gas, petrochemical, chemical, steel, shipbuilding, cement, fiber, water & wastewater and power generation. Project execution times are sped up as a result of the short delivery times and the fact that these motors can be simply engineered to address the application. Due to the flexible concept, the motor can be precisely adapted to the appropriate application. This is complemented by outstanding reliability, a high degree of mechanical stiffness as well as a weight-optimized and noise-dampening design.

Degrees of protection


  • media title1

    SIMOTICS HV M with steel welded housing (standard for shaft height 630 to 800 mm)

  • media title2

    SIMOTICS HV M with cast iron housing (from shaft height 450 to 560 mm)

  • media title3

    SIMOTICS HV M with steel welded housing (standard for shaft height 630 to 800 mm)

  • media title4

    SIMOTICS HV M can - as an option - permit status data to be analyzed in a cloud. This provides valuable information for preventive service concepts.


The next generation of modularity – SIMOTICS HV M motor

The next generation of modularity – SIMOTICS HV M motor


Your Benefits

  • Accelerated projects

  • Reduced effort and time saving

  • Accurately fitting solutions for the individual application

  • Time savings in planning and modernizing of plants

  • Higher reliability and lower vibrations, even under extreme conditions

  • High availability over the complete lifecycle, low operation costs

  • Standards of industrial sectors like API, ship classification societies can be fulfilled

  • Designs for hazardous areas, certificates available for many countries

  • Extensive engineering know-how leads to tailor-made solutions

  • Highest power density

Technical data overview

Brief overview

Shaft height:

450 up to 560 mm: cast iron enclosure (welded steel on request)
630 up to 800 mm: welded steel enclosure

Power rating:

up to 19 MW

No. of poles:

2 - 12 poles (other pole numbers on request)

Rated voltages:

3 - 13.8 KV

Degree of protection:

IP23, IP24W, IP55, IP56 non-heavy-sea

Cooling type:

IC 01
IC 81 W, IC 86 W
IC 611, IC 616, IC 666

Efficiency:

up to 98 %

Explosion protection:

- Non sparking, Zone 2, Ex nA
- Pressurized, Zone 1, Ex px, Ex pz, Ex tc


Features

  • Very short delivery times for this motor’s power rating output - based on standardized production and testing processes

  • Simple selection and configuration with standard engineering tools

  • High degree of flexibility and adaptability to address the application’s requirements

  • 3D motor data from the PLM software (Product Lifecycle Management) can be used over the complete lifecycle

  • High stiffness and low noise housing design with low weight

  • Low temperature design down to -50 °C

  • Special coating systems for highest requirements and corrosive environment

  • Optimized performance with SINAMICS MV-converters in Integrated Drive Systems

  • Highly modifiable to suit your specific plant or system needs, as well as for retrofit applications

  • High speed versions available with a speed control range up to 4800 rpm

Applications – by industry


Compatible Converters


  • media title1

    SINAMICS PERFECT HARMONY GH150

    Cell-based MV drive featuring a separate transformer

  • media title1

    SINAMICS PERFECT HARMONY GH180

    Cell-based MV drive featuring an integrated transformer

  • media title1

    SINAMICS SM120 CM

    Customized MV drive system for special requirements

  • media title1

    SINAMICS GM150

    Single motor MV drive with 3-level voltage source

  • media title1

    SINAMICS SM150

    Single/multi motor MV drive with 3-level voltage source


More Information