SIMOTICS HV M

Shorter project execution times – higher degree of reliability

High voltage motors employing a modular cooling concept in with welded steel enclosure (shaft height 450 up to 560 mm on request) for applications in sectors such as oil & gas, petrochemical, chemical, steel, shipbuilding, cement, fiber, water & wastewater and power generation. Project execution times are sped up as a result of the short delivery times and the fact that these motors can be simply engineered to address the application. Due to the flexible concept, the motor can be precisely adapted to the appropriate application. This is complemented by outstanding reliability, a high degree of mechanical stiffness as well as a weight-optimized and noise-dampening design.

Degrees of protection


SIMOTICS HV M with steel welded housing (standard for shaft height 630 to 800 mm)

  • media title1
  • media title2
  • media title3
  • media title4


    The next generation of modularity – SIMOTICS HV M motor

    The next generation of modularity – SIMOTICS HV M motor


    Your Benefits

    • Accelerated projects

    • Reduced effort and time saving

    • Accurately fitting solutions for the individual application

    • Time savings in planning and modernizing of plants

    • Higher reliability and lower vibrations, even under extreme conditions

    • High availability over the complete lifecycle, low operation costs

    • Standards of industrial sectors like API, ship classification societies can be fulfilled

    • Designs for hazardous areas, certificates available for many countries

    • Extensive engineering know-how leads to tailor-made solutions

    • Highest power density

    Technical data overview

    Brief overview

    Shaft height:

    450 up to 560 mm: cast iron enclosure (welded steel on request)
    630 up to 800 mm: welded steel enclosure

    Power rating:

    up to 19 MW

    No. of poles:

    2 - 12 poles (other pole numbers on request)

    Rated voltages:

    3 - 13.8 KV

    Degree of protection:

    IP23, IP24W, IP55, IP56 non-heavy-sea

    Cooling type:

    IC 01
    IC 81 W, IC 86 W
    IC 611, IC 616, IC 666

    Efficiency:

    up to 98 %

    Explosion protection:

    - Non sparking, Zone 2, Ex nA
    - Pressurized, Zone 1, Ex px, Ex pz, Ex tc



    Features

    • Very short delivery times for this motor’s power rating output - based on standardized production and testing processes

    • Simple selection and configuration with standard engineering tools

    • High degree of flexibility and adaptability to address the application’s requirements

    • 3D motor data from the PLM software (Product Lifecycle Management) can be used over the complete lifecycle

    • High stiffness and low noise housing design with low weight

    • Low temperature design down to -50 °C

    • Special coating systems for highest requirements and corrosive environment

    • Optimized performance with SINAMICS MV-converters in Integrated Drive Systems

    • Highly modifiable to suit your specific plant or system needs, as well as for retrofit applications

    • High speed versions available with a speed control range up to 4800 rpm

    Applications – by industry

    industries oil gas siemens

    Oil & Gas

    industries metals siemens

    Metals

    industries marine siemens

    Marine

    industries chemicals siemens

    Chemical and Petrochemical


    For compressors in the oil & gas industry, including pipelines, gas storage, air separation and LNG applications, the SIMOTICS HV M motors are available with special coating systems to protect against very humid, salty marine or chemically aggressive environments and are able to comply with Norsok specifications. The SIMOTICS HV M is also available with explosion protection of Ex n (Zone 2) and Ex p (Zone 1) to ensure a maximum degree of safety. Double certification (e.g. with Ex pz and simultaneously Ex nA) can also be implemented on request. The motor is also offered in special designs for low temperatures down to – 50 °C for projects in arctic environments and for compliance with API standards and the associated high requirements regarding vibration quality frequently specified in the oil and gas industry.

     Compressors

    For rolling mill applications in the steel and non-ferrous metals industry SIMOTICS HV M motors
    are available with rated torques of up to 192 kNm, high overload capability and a wide field weakening range.

    For shipbuilding applications such as thruster or main propulsion SIMOTICS HV M motors are available with lightweight and space-saving design especially optimized for ships, quiet, low-vibration operation to enhance the level of comfort on board of passenger vessels, and special coating systems to protect against corrosion caused by aggressive, salty marine environments. This motor is in full compliance with the specifications of leading marine classification societies.

     Main propulsion-Thrusters

    For Chemical applications such as pumps, fans, compressors, extruders SIMOTICS HV M motors are available with explosion protection Ex nA, Ex p, as well as a corrosion resistant design.

     Pumps Fans Compressors
    industries mining siemens

    Cement

    industries water siemens

    Water & Wastewater

    industries power generation siemens

    Power Generation

    industries fiber siemens

    Fiber Industries


    In the cement industry SIMOTICS HV M addresses high power mill, kiln and fan applications, such as raw mill drives, raw mill ventilation, exhaust fans, cement mill drives and cement mill fans.

     Mixers Fans Vertical Mills Conveyors

    In the water industry SIMOTICS HV M motors are used in main pumping stations for raw water intake, drinking water supply, irrigation supply and long distance water transport as well as high pressure pumps in reverse osmoses desalination process.

     Pumps Fans

    In the energy sector SIMOTICS HV M motors are focusing on pump and fan applications in the power plant, such as coolant pumps, boiler fed pumps, district heating pumps, fresh air blowers, and ID (induced draft) fans.

     Pumps Fans-Blowers

    The main application field of SIMOTICS HV M in the pulp & paper industry are high power refiners.

     Refiners

    Compatible Converters


    More Information