Drive Technology

SIMOTICS HV Series H-compact PLUS

The synthesis of a compact motor design and modular cooling with highest reliability and performance

simotics h compact plus

Compact, modular high voltage motors with modular cooling concept for applications in a wide range of sectors and applications. They are available with cast iron enclosures up to shaft height 560 mm and with steel enclosure for shaft height 630 and 710 mm across applications in a wide range of sectors. Characteristic features are high power ratings with low envelope dimensions and weight, low energy costs, high reliability, long service life and quiet operation.

Degrees of protection


SIMOTICS HV Series H-compact PLUS

SIMOTICS HV Series H-compact PLUS


Your Benefits

  • High power with low envelope dimensions and weight

  • Low energy costs

  • High reliability and availability with low costs over the whole lifecycle, long service life

  • All sector standards and specifications are fulfilled, e.g. API and requirements of the major ship classification societies

  • Designs for hazardous areas with certificates for many countries

  • For many applications, the motor enables a full electric drive system solution without gear unit

  • Complying with IEC and NEMA standards, in most cases even surpassing them

  • Exceeds most customer and legislated safety requirements

Technical data overview

Brief overview

Shaft heights:

450 – 710 mm

Power range:

500 kW – 11.7 MW

No. of poles:

2 – 12 poles

Rated voltages:

3 – 13.8 kV

Drive converters:

SINAMICS GM/SM150, SINAMICS PERFECT HARMONY GH180

Degree of protection:

IP55, IP56 non heavy sea
IP23, WP II

Cooling type:

IC 01
IC 611, IC 616
IC 81 W, IC 86 W

Explosion protection:

- Non sparking, Zone 2, II 3 G Ex nA II C T3 Gc
- Pressurized, Zone 1, II 2 G Ex px II C T3 Gb


Features

  • Optimized for smallest footprint and high power density

  • High efficiency and power factor

  • MICALASTIC high voltage  insulation system with VPI-impregnation

  • Extensive engineering know-how of many sectors and applications over many years

  • High-speed versions available with a speed control range up to 4800 rpm

  • Highest vibration quality

  • Optimized performance in Integrated Drive Systems featuring MV-converters

  • Low noise level

Applications – by industry


References


System availability for cement plant

System availability for cement plant

Increased system availability for cement plant.





Compatible Converters


  • media title1

    SINAMICS PERFECT HARMONY GH150

    Cell-based MV drive featuring a separate transformer

  • media title1

    SINAMICS PERFECT HARMONY GH180

    Cell-based MV drive featuring an integrated transformer

  • media title1

    SINAMICS SM120 CM

    Customized MV drive system for special requirements

  • media title1

    SINAMICS GM150

    Single motor MV drive with 3-level voltage source

  • media title1

    SINAMICS SM150

    Single/multi motor MV drive with 3-level voltage source


More Information