SIMOTICS HV Asynchronous Squirrel Cage High Power Motors (IEC)

SIMOTICS HV modular motors (IEC) cover a wide range of high voltage asynchronous motors up to 38 MW.

The high power motors have been designed to address industrial applications that demand the highest power ratings. Applications such as refiners, large extruders, mills, crushers, air separation plants, blast-furnace blowers, gas compressor stations and gas liquefaction plants. The high power motors with asynchronous technology offers power ratings up to 38 MW to address applications such as these.


High Power Motors

SIMOTICS HV HP

SIMOTICS HV HP

Modular high voltage induction motors - for accelerated projects, reduced effort and maximized plant availability in applications with very high power ratings.




Integrated Drive Systems

With Siemens Integrated Drive Systems you get the perfect match of all components on three integration levels.


Integrated Drive Systems