SIMOTICS HV C water-jacket-cooled

Very space-saving and efficient in harsh environments

SIMOTICS HV C water-jacket-cooled

The SIMOTICS HV C water-jacket-cooled is the new high voltage motor, which as a result of its optimized cooling concept, has been made even more compact – making it the ideal solution for applications where space is restricted. At the same time, the motor is predestined for extreme installation locations as dirty, aggressive and salt-laden air is reliably prevented from entering the motor. Further, it allows the dissipated heat to be recovered and used in the process itself.

Additional optimization has also resulted in a lighter design, even quieter operation and a further improved vibrational behavior, which ensures smooth operation and in turn maximum service life for the plant or system. These motors also set themselves apart as a result of the extremely short delivery times – and high on-time delivery for this power class.

Degrees of protection


Video: Cloud based analysis of bearing conditions of high voltage motors

  • media title1
  • media title2
  • media title3


    Your advantages

    • Valuable space is freed up for applications where space is restricted, e.g. onboard ships and offshore platforms

    • Completely insensitive with respect to pollution, chemicals and salt mist

    • Improved energy efficiency of the complete plant or system

    • Lower transport and installation costs

    • Extremely long lifetime as a result of the optimized temperature distribution

    • Further optimized work conditions as a result of the very quiet operation

    • Extremely reliable with a long service life

    • Optimized vibration behavior for extended plant and system lifetimes

    • Minimized cabling costs

    • Increased flexibility in plants and systems and simplified installation as a result of the variable terminal box position

    • Accelerated project execution for fast time-to-market

    • Maximum system transparency and higher productivity by integrating into digital system concepts

    Technical data overview

    Brief overview

    Power range:

    1.1 – 3.2 MW

    Shaft height:

    450 – 560 mm

    No. of poles:

    2 – 8

    Voltage range:

    690 V – 11 kV

    Degree of protection:

    IP55 – IP66

    Cooling type:

    IC71 W

    Operation mode:

    VSD / DOL

    Explosion proof:



    Features

    • Optimized cooling system for uniform and even cooling – where hotspots are reliably avoided

    • Extremely high power density for a space-saving design

    • Low weight

    • Integrated cable routing

    • Vibration-optimized mounting foot design

    • Predestined for energy-saving converter operation as a result of the optimized cooling system

    • Extremely low maintenance water jacket cooling system

    • Very short delivery times with high on-time delivery

    • Data matrix code so that mobile devices can quickly and simply access individual motor data

    • Condition data can be analyzed using digital service concepts, also cloud based

    Applications – by industry

    Cement

    Cement

    industries metals siemens

    Metals

    industries-water-siemens

    Water & Wastewater


    In the cement industry, SIMOTICS HV C water-jacket-cooled is suitable for various kiln, mill and fan applications, such as primary crushers, raw mill drives, raw mill ventilation, kiln drives, exhaust fans, cement mill drives, and cement mill fans.

     Kiln Drives Mills Fans Crushers

    In the metals industry SIMOTICS HV C water-jacket-cooled motors are mainly used for pumps and fans in the auxiliary processes.

     Pumps Fans-Blowers

    In the water industry SIMOTICS HV C water-jacket-cooled motors are used in main pumping stations for raw water intake, drinking water supply, irrigation supply and long distance water transport as well as high pressure pumps in reverse osmoses desalination process.

     Pumps Fans-Blowers
    industries oil gas siemens

    Oil & Gas

    industries mining siemens

    Mining

    industries chemicals siemens

    Chemical and Petrochemical


    For oil & gas applications such as pumps and compressors SIMOTICS HV C water-jacket-cooled motors are suitable for limited space and salt water marine environment as often found on offshore platforms.

     Pumps-Compressors

    In the mining industry SIMOTICS HV C water-jacket-cooled addresses applications with extreme climatic and industrial conditions, such as conveyor belt systems and crushers.

     Conveyors Mills Pumps

    For chemical applications such as pumps, fans, compressors, and extruders, SIMOTICS HV C water-jacket-cooled motors are suitable for limited space and chemically aggressive environments.

     Pumps Fans Extruders
    industries marine siemens

    Marine

    Power Generation

    Power Generation

    industries fiber siemens

    Fiber Industries


    For shipbuilding applications such as thruster or onboard pumps, fans and winches, the SIMOTICS HV C water-jacket-cooled motors are available with marine certifications from all of the known marine classification societies e.g. ABS, BV, CCS, DNV, GL, KR, LR, NK, and RMRS. They are predestinated for limited space and salt water marine environments.

     Thrusters Fans Pumps Winches

    In the energy sector SIMOTICS HV C water-jacket-cooled motors are focusing on coal mills and the various pump and fan applications in the power plant, such as coolant pumps, boiler fed pumps, district heating pumps, fresh air blowers and ID (induced draft) fans.

     Pumps Fans-Blowers

    In the pulp & paper industry, SIMOTICS HV C water-jacket-cooled motors cover various applications such as refiners, winders, pumps and fans.

     Refiners-Winders Pumps Fans

    Compatible Converters


    More Information