SIMOTICS HV C flameproof

Unbeatably compact – extremely reliable

SIMOTICS HV C flameproof

SIMOTICS HV C flameproof is the new ultracompact flameproof high voltage motor, which ensures maximum safety and very reliable operation, even in highly explosive environments. The reason for the unique power density is a revolutionary cooling concept. This combines the principle of air circulating in the motor – together with tube cooling elements: Further, the SIMOTICS HV C flameproof sets itself apart as a result of its extremely rugged design for maximum reliability, even under harsh conditions, optimized vibration behavior – as well as extremely short delivery times and high on-time delivery for this power class.

Degrees of protection


Video: Cloud based analysis of bearing conditions of high voltage motors

  • media title1
  • media title2
  • media title3
  • media title4


    Your advantages

    • Less space required and simpler integration into plants and systems as a result of the extremely compact design

    • Very safe and reliable, even in highly explosive, extreme environments

    • Extremely long lifetime as a result of the optimized temperature distribution

    • Minimized noise levels reduce noise attenuation measures/costs

    • Low weight simplifies handling and transport

    • Optimized vibration behavior for long plant and system lifetimes

    • Increased flexibility in plants and systems and simplified installation as a result of the variable terminal box position

    • Accelerated project execution for fast time-to-market

    • Maximum system transparency and higher productivity by integrating into digital system concepts

    Technical data overview

    Brief overview

    Power range:

    Up to 2 MW

    Shaft height:

    355 – 560 mm

    No. of poles:

    2 – 8

    Voltage range:

    690 V – 11 kV

    Degree of protection:

    IP55 – IP66

    Cooling type:

    IC411, IC416

    Operation mode:

    VSD / DOL

    Explosion proof:

    Ex d, Ex de



    Features

    • Cooling system, which combines the inner cooling circuit with tube cooling

    • Extremely high power density, which sets the benchmark in the flameproof motor market

    • Improved cooling – where hotspots are reliably avoided

    • Flow-optimized fan with explosion-certified design

    • As a result of the flameproof enclosure in Ex d and Ex d(e) predestined for Zone 1 where there is an extremely high risk of explosion

    • Extremely compact flameproof terminal box, which is identical for the 6 kV and 11 kV versions

    • Very short delivery times with high on-time delivery

    • Data matrix code so that mobile devices can quickly and simply access individual motor data

    • Condition data can be analyzed using digital service concepts, also cloud based

    Applications – by industry

    industries oil gas siemens

    Oil & Gas

    industries chemicals siemens

    Chemical and Petrochemical

    industries marine siemens

    Marine


    For oil & gas applications such as pumps and compressors SIMOTICS HV C flameproof motors are available in high- and low temperature design, resistant to corrosion, designed for high impact loads, and fulfilling all important specifications for the oil & gas industry, e.g. API, Shell, BP, Exxon.

     Pumps-Compressors

    In the chemical industry SIMOTICS HV C flameproof motors are suitable for applications such as pumps, fans, compressors, and extruders.

     Pumps Fans Extruders

    For marine applications such as onboard pumps the SIMOTICS HV C flameproof motors are used when explosive substances like LNG are handled.

     Thrusters Fans Pumps Winches

    Compatible Converters


    More Information