Asynchronous Squirrel Cage Motors (IEC)

The perfect motor for every application

SIMOTICS high voltage asynchronous IEC motors are the perfect solution for applications which call for high efficiency, maximum reliability, compact construction and running smoothness. They are available for mains and converter operation in power ratings from 150 kW up to 38 MW, voltage from 2 up to 13.8 kV, 2-16 poles, speeds up to 15,900 rpm, all usual cooling types, degree of protection up to IP66, in all usual types of explosion protection, also double protection. Suitable also for demanding environments, they fulfill all of the international certifications and sector-specific requirements.


Asynchronous Squirrel Cage Motors (IEC)

Below are four categories of high voltage asynchronous squirrel cage motors (IEC) to help filter out and focus your search for the right motor to match your project and application specifications based on key features like shaft heights, protection, power or cooling type.

Compact Motors

Compact Motors

SIMOTICS HV compact motors from 150 kW to 7 MW with high voltage asynchronous technology feature a focus on compactness and cooling concepts for low installation heights and extreme protection requirements.


Modular Motors

Modular Motors

SIMOTICS HV modular motors feature a wide range of high voltage asynchronous motors up to 19 MW with diverse cooling top frame options. They are also available in both standard and various explosion protection types.



High Power Motors

High Power Motors

SIMOTICS HV high power motors follow the range of the modular series to even higher power ratings, in asynchronous technology up to 38 MW. Available in standard, non-sparking and pressurized protection classes.


Specialized Motors

Specialized Motors

SIMOTICS HV Specialized Motors cover a wide range of high speed or application-specific motor designs. Ranging from 1 up to 30 MW with speeds up to 15,900 rpm and various different construction and cooling designs based on the applications specific requirements.




Integrated Drive Systems

With Siemens Integrated Drive Systems you get the perfect match of all components on three integration levels.


Integrated Drive Systems