Series 5

Reliable and compact high voltage asynchronous slip ring motors

simotics hv series 5

As a result of their modular design, the 1R.5 slip ring rotor motors (US: wound-rotor motors) can be produced with various cooling systems. This means that the motors can be flexibly adapted to the customers's application. The enclosed slip ring compartment – located inside the NDE bearings – provides a high degree of protection for the complete motor, i. e. for the motor and slip ring compartment.

Degree of protection


Your Benefits

  • Low envelope dimensions

  • Low space requirement

  • Low weight

  • Can be integrated into every plant and system configuration

  • High demands of safety at work legislation are fulfilled

  • Service and installation friendly

Technical data overview

Brief overview

Shaft heights:

400, 450, 500, 560, 630, 710, 800, 900, 1000 mm

Power range:

0.3 – 8 MW

Rated voltages:

3.3 – 13.8 kV

Degree of protection:

IP55

Cooling type:

IC 611, IC 616

Type of construction:

IM B3 (IM 1001); IM V1 (IM 3011)

Bearings:

Roller bearings (up to SH 710), sleeve bearings (from SH 800)

Regulations/Standards:

IEC


Features

  • Compact design as a result of a high power density and inboard slip ring compartment

  • Modular cooling system design

  • Low noise

  • Terminal box mounted to the motor enclosure. The cover is de-coupled from the electrical connections

Applications – by industry

industries cement siemens

Cement

industries mining siemens

Mining


In the cement  industry SIMOTICS HV Series 5 asynchronous slip ring motors are mainly used in mill applications, such as raw mill drives and cement mill drives.

 Raw Material Mills Cement Mills

In the water industry SIMOTICS HV Series 5 asynchronous slip ring motors are mainly used in in mill applications with conventional fixed speed drive systems.

 Mills

More Information