SIMOGEAR Worm Geared Motors

Features

  • Economic solution especially for low  power ranges

  • High gear ratios

  • Low noise

  • Can be used even in narrow construction space


Mechanical construction

  • Stages: 1 or 2

  • Mounting: foot or flange-mounting versions, torque bracket

  • Shaft: Solid shaft, Hollow shaft, SIMOLOC system


Typical applications

  • Small conveyor belts

  • Transport of packaged goods

  • Rope lifter


Technical data

Worm geared motor

Helical worm geared
motor (2-stage)

Worm geared
motor (1-stage)

Gearbox designation

C29…C89

S09… S29 (1-stage)

Number of gearbox frame sizes

5

3

Rated gearbox torque [Nm]

110…1410

33…116

Gearbox ratio

6,5 … 363 (2-stage)
271 … 23.706 (multi-stage)

5…100

Max. motor power [kW]

7,5

0.55


Product image: Helical worm geared motor (2-stage)


Product image: Worm geared motor (1-stage)