Simple Use for Maximum Productivity

SIMOGEAR geared motors with SINAMICS G110M motor-integrated frequency converters


SIMOGEAR geared motors with SINAMICS G110M motor-integrated frequency converters provide the perfect solution to any conveyor-related challenge.

The system is easy to install, features a fast start-up, and is extremely user friendly. Thanks to Safety Integrated, the Safe Torque Off (STO) safety function can be used with any SINAMICS G110M with no additional external components. The compact device, available in two sizes (FSA, FSB), is space saving and offers flexible application fields. In addition, it is integrated into the TIA Portal – the intuitive engineering framework from Siemens – which allows efficient integration into a superordinate SIMATIC controller.

Application areas

  • Conveyor technology

  • Warehouse and distribution logistics

  • Baggage and cargo handling (e.g. airport logistics)

  • Mail and package shipping

  • Automotive industry

Other decentralized applications, such as:

  • Simple pumps, fans, and compressors

  • General engineering

Benefits of SIMOGEAR and SINAMICS G110M in combination

  • Fast and easy start-up – even on-site

  • Versatility and maximum flexibility

  • Compact design

  • Integrated safety function

  • Integrated communications

  • Integrated into Totally Integrated Automation

Technical data

Voltage / frequency

3-phase 380 – 500 V –10 %/+6 % with 50/60 Hz +/–5%

Power range

0.37 – 4kW

Protection class

up to IP66

Ambient temperature

-10°C to 40°C without derating / up to 55°C with derating


In accordance with IEC 61800-3, category 2


CE, UL, cUL, c-Tick

Safety technology

STO according to IEC 61508 SIL2, ISO 13849 PLd (available with SINAMICS G110M firmware version 4.7; starting at 15.06.2014)



Regulatory procedure



Quick Stop, limit switch function, free function blocks (SPS function)


Integrated braking resistor (optional), motor holding brake, software braking

Order configurations

Converter available as stand-alone for self-installation or as a complete drive unit with SIMOGEAR