SIMOGEAR Parallel Shaft Geared Motors

Features

  • Can be used even in narrow construction space

  • High gear ratios  (plug in pinion) 

  • Hollow shaft on both sides possible

  • Very energy efficient (efficiencies of 98% per stage)


Mechanical construction

  • Stages: 2 or 3

  • Mounting: foot or flange-mounting versions, housing flange, shaft mounting with torque arm)

  • Shaft: Solid shaft, hollow shaft, splined hollow shaft, hollow shaft with shrink disc


Typical applications

  • Agitator drives

  • Carriage drives

  • Shelf access equipment

  • Vertical conveyor


Technical data

SIMOGEAR Parallel Shaft Geared Motors

Parallel Shaft Geared Motors

Gear Title

FZ29 ... FZ189 (2-stage)
FD29 ... FD189 (3-stage)

Sizes

11

Torque Range [Nm]

150…19.000

Ratio

4 … 70 (2-stage)
58 … 413 (3-stage)
315 … 38.522 (multi-stage)

Motor Power Range [kW]

55