SIMOGEAR Helical Geared Motors

Features

  • High gear ratios (shank pinion)

  • Very economic performance

  • Very energy efficient (efficiencies of  98% per stage)

  • High power range


Mechanical construction

  • Stages: 1, 2 and 3

  • Mounting: foot and flange-mounting version

  • Shaft: solid shaft


Typical applications

  • Conveyor belt

  • Transport of packaged goods

  • Vertical conveyor


Technical data

SIMOGEAR Helical Geared Motors

Helical Geared Motors

Gear Title

E39…E149 (1-stage)
Z19…Z189 (2-stage)
D19…D189 (3-stage)

Sizes

7 (1-stage)
13 (2-/3-stage)

Torque Range [Nm]

50…19.000

Ratio

1,29 … 9,76 (1-stage)
3,40 … 57 (2-stage)
28 … 328 (3-stage)
248 … 31.284 (multi-stage)

Motor Power Range [kW]

55