SIMOGEAR Helical Bevel Geared Motors

Features

  • Can be used even in narrow construction space

  • High gear ratios 

  • Very energy efficient (efficiencies of  98% per stage)

  • High power density


Mechanical construction

  • Stages: 2-3

  • Mounting: foot or flange-mounting versions, torque bracket

  • Shaft:Solid shaft, Hollow shaft


Typical applications

  • Baggage conveyor

  • Transport of packaged goods

  • Rope lifter (Warehouse logistic)

  • Carriage drives

  • Mixers


Technical data

SIMOGEAR Helical Bevel Geared Motors

Helical Bevel
Geared Motors
2-stage

Helical Bevel
Geared Motors
3-stage

Gear Title

B19 … B49

K39 … K189 (3-stage)

Sizes

4

10

Torque Range [Nm]

50 … 450

220 … 19.500

Ratio

3.6 ... 59 (2-stage)

5,7 … 244 (3-stage)
170 … 34.345 (multi-stage)

Motor Power Range [kW]

9,2

55


Product image Helical Bevel Geared Motors 2-stage


Product image Helical Bevel Geared Motors 3-stage