NEMA Motor Adapters

There are two possibilities for the mounting of NEMA standard motors. We suggests the short adapter K5 for universal use and the coupling adapter K3 for more sophisticated use. The adapters can be mounted on all types of SIMOGEAR.

NEMA size

56

TC143
TC145

TC182
TC184

TC213
TC215

TC254
TC256

TC284
TC286

TC324
TC326

TC364
TC365

K5 short adapter

K5-56

K5-140

K5-180

K5-210

K5-250

K5-280

K5-320

K5-360

K3 coupling adapter

K3-56

K3-140

K3-180

K3-210

K3-250

K3-280

K3-320

K3-360


K5 short adapter

  • Short mounting dimensions

  • Shank pinion

K4 short adapter

K3 coupling adapter

  • Torsionally flexible jaw coupling

  • Slip coupling optionally

  • Back-stop optionally

  • Robust design

K2 coupling adapter