IEC Motor Adapters

There are two possibilities for the mounting of IEC standard motors. We suggests the short adapter K4 for universal use and the coupling adapter K2 for more sophisticated use. The adapters can be mounted on all types of SIMOGEAR and are in accordance with the dimensions of the IEC standard flange (B5).

IEC size

63

71

80

90

100

112

132

160

180

200

225

250

280

315

K4
short adapter

K4-63

K4-71

K4-80

K4-90

K4-100

K4-112

K4-132

K4-160

K4-180

K4-200

K4-225

K4-250

K2
coupling adapter

.

.

K2-80

K2-90

K2-100

K2-112

K2-132

K2-160

K2-180

K2-200

K2-225

K2-250

K2-280

K2-315


K4 short adapter

  • Short mounting dimensions

  • Input hollow shaft

K4 short adapter

K3 coupling adapter

  • Torsionally flexible jaw coupling

  • Slip coupling optionally

  • Back-stop optionally

  • Robust design

K2 coupling adapter